|
|
|
|
|
|
|
|
Four 8254 Counter/Timer Chips On Board
|
|
12 Independent 16-Bit Counter/Timers
|
|
12 External Clock Inputs
|
|
12 External Gate Control Inputs
|
|
Gate Input Can be from External or Previous Counter/Timer Output
|
|
5 Interrupt Sources (4 Internal and 1 External)
|
|
2 Internal Clock Sources
|
|
16 Digital Inputs
|
|
16 Digital Outputs
|
View related products - Data Acquisition Plug-in Cards
|
| |
|
|
|
The OME-PCI-TMC12 is a
PCI-Bus general purpose counter/
timer and digital I/O board. It
provides twelve 16-bit counter/
timer channels. Two internal clock
sources (8M /1.6M and 0.8M /
80K) are selected by jumper.
Four 8254 chips provide a variety
of powerful counter/timer function
modes to match your industrial
and laboratory applications.
Software Development Kit
All boards are supplied with a
standard software development kit
for Windows XP/Vista/7. The
software development kit includes
dll files for programming in C, C++
or other high level languages and
OCX files for Visual Basic or
Active X programming. LabView
drivers are also included.
Specifications
Input/Output Level: TTL
Input Logic High Voltage:
2.0 V (min)/5.0 V (max)
Input Logic Low Voltage:
-5.0 V (min)/0.8 V (max)
Input Load Current:
-0.45 mA (min)+70 µa
Output Sink Current:
+64 mA (max)
Input Source Current: -15 mA
Power Consumption:
+5 V @500 mA max
Operating Temperature:
0 to 60°C (32 to 140°F)
Storage Temperature:
-20 to 80°C (-4 to 176°F)
Humidity: 0 to 90%
RH non-condensing
Dimensions:
105 H x 150 mm L (4.1 x 5.9")
Connector: Counter/timers,
37-pin D-sub; digital I/O, two
20-pin headers
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: OMEGACARE extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE covers parts, labor and equivalent loaners. Each OME-PCI-TMC12 data acquisition board includes complete operator ’s manual and software development kit on CD ROM.
|
|
|
|
|
|
|
|
Back to top
|