More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

PCI Bus 144-Bit DIO Board

OME-PIO-D144   
1 year warranty CE OmegaCare
 
PCI Bus 144-Bit DIO Board
OME-PIO-D144:PCI Bus 144-Bit DIO Board
Click for larger image.
   
$900.00  OME-PIO-D144
144 Digital I/O Lines Buffered on the Board
Connect Directly to OME-DB-24 Series Compatible Daughter Boards
Emulates Industrial Standard
8255 Mode 0
Programmable Interrupt Handling
Five 50-Pin Flat Cable Connectors & One 37-Pin D-Sub Connector
Output Status Readback
High Output Driving Capability
No Base Address or IRQ Switches to Set
4 interrupt Sources: PCO, PCI, PC2, PC3

View related products - Data Acquisition Plug-in Cards

Click to scroll below to order See Specs PDF Manuals

The OME-PIO-D144 provides 144 TTL digital I/O lines. The OME-PIO-D144 consists of eighteen
8-bit bi-directional ports (3 ports on each connector). The 8-bit ports on each connector are port A (PA), port B (PB), and port (PC). Each 8-bit port can be independently set as input or output. All ports are configured as inputs upon power-up or reset. The OME-PIO-D144 has one D-Sub connector and five 50-pin flat cable connectors. Each header can connect to a 50-pin flat cable. The flat cable can be connected to OME-ADP-37/PCI or OME-ADP- 50/PCI adapter which can be fixed on the computer chassis. It can be installed in a 5 V PCI bus and supports true "Plug & Play".

Software Development Kit
All boards are supplied with a standard software development kit for Windows XP/Vista/7. The software development kit includes dll files for programming in C,C++ or other high level languages and OCX files for Visual Basic or Active X programming.LabView drivers are also included.

Specifications
ALL INPUTS AND OUTPUTS ARE TTL-COMPATIBLE
Logic High Voltage:
2.4 V (min)
Logic Low Voltage: 0.8 V (max)
Sink Current: 64 mA (max)
Source Current: 32 mA (max)
4 Interrupt Sources:
CON1, PC0, PC1, PC2, PC3
Operating Temperature:
0 to 60°C (32 to 140°F)
Storage Temperature:
-20 to 80°C (-4 to 176°F)
Humidity: 0 to 90% RH non-condensing
Dimensions:
105 H x 180 mm W (4.1 x 7.1")
Power Consumption: +5 V @1100 mA


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    OME-PIO-D144 2 weeks   900.00    PCI bus 144-bit DIO board  
    OME-DB-24PD 5 weeks   895.00    24-channel relay board with 37-pin D-Sub connector, includes 1 m (3') 37-pin D-Sub connector cable (OME-CA-3710)  
    OME-DB-24RD/12 2 weeks   715.00    24-channel relay board (12 V) with 37-pin D-Sub connector, includes 1 m (3') 37-pin D-Sub connector cable (OME-CA-3710)  
Click to expand/minimize a list of what others bought with the OME-DB-24PRD/12  OME-DB-24PRD/12    Consult sales   24-channel power relay board (12 V) with 37-pin D-Sub connector, includes 1 m (3') 37-pin D-Sub connector cable (OME-CA-3710)  
    OME-DB-24POR 5 weeks   1,080.00    24-channel photo mos relay output board with 1.5 m (5') 50-pin flat cable, (OME-CA-5015)  
    OME-DB-24SSR 5 weeks   2,150.00    24-channel solid state relay output board with 1.5 m (5') 50-pin flat cable, (OME-CA-5015)  
Click to expand/minimize a list of what others bought with the OME-DB-24C  OME-DB-24C 2 weeks   685.00    24-channel open-collector output board with 1.5 m (5') 50-pin flat cable, (OME-CA-5015)  
    OME-ADP-37/PCI 5 weeks   160.00    50-pin extender to OME-DB-37 (PCI bus)  
    OME-ADP-50/PCI 5 weeks   160.00    50-pin extender (PCI bus)  
All dollar amounts on this site are shown in Singapore currency.

 Note: OMEGACARE extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE covers parts, labor and equivalent loaners.
All boards include utility software and a complete user's manual on CD-ROM.
 Ordering Example: (1) OME-PIO-D144 PCI bus 144-Bit DIO board, $900.00

 Related Links - Manual
 Product Manual
   Download PCI-Bus Digital i/o Board - Hardware Manual
   Download PCI-Bus Digital i/o Boards - Software Manual
   

   Back to topBack to top