More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

56-Bit and 24-Bit Digital I/O Boards for PCI Bus

OME-PIO-D56U, OME-PIO-D24U   
1 year warranty CE OmegaCare
 
56-Bit and 24-Bit Digital I/O Boards for PCI Bus
OME-PIO-D56U, OME-PIO-D24U:56-Bit and 24-Bit Digital I/O Boards for PCI Bus
Click for larger image.
   
24 Bi-Directional Digital I/O
16 Digital Inputs/16 Digital Outputs (OME-PIO-D24U only)
Software Programmable I/O Ports
Connects Directly to OME-DB-24 Series Daughter Boards
4 Interrupt Sources: PC0, PC1, PC2, PC3
No Base Address or IRQ Switches to Set

View related products - Data Acquisition Plug-in Cards

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OME-PIO-D24U provides 24 TTL digital I/O lines. The OME-PIO-D24U consists of three 8-bit bi-directional ports. The 8-bit ports are named port A (PA), port B (PB) and port C (PC). All ports are configured as inputs upon power-up or reset.

The OME-PIO-D56U provides 24-bit bi-directional digital I/O, 16-bit digital inputs and 16-bit digital outputs. The 24-bit bi-directional digital I/O uses one 37-pin D-sub connector (CON3). The 16-bit digital I/O uses two 20-pin headers (digital inputs on CON2 and digital outputs on CON1). The 20-pin digital I/O headers can be extended to the PC slot window by using the OME-ADP- 20/PCI adaptor. The OME-PIO-D24U has one D-sub connector only. It can be installed in a 3.3 V or 5 V PCI bus and supports true "Plug & Play."

Software Development Kit
All boards are supplied with a standard software development kit for Windows XP/Vista/7. The software development kit includes dll files for programming in C, C++ or other high- level languages and OCX files for Visual Basic or Active X programming. LabView drivers are also included.

Specifications
PCI BUS TYPE:
3.3 V/5 V universal
ALL INPUTS AND OUTPUTS ARE TTL COMPATIBLE
Logic High Voltage: 2.4 V (min)
Logic Low Voltage: 0.8 V (max)

24-Bit Output Port (CON3)
Sink Current:
64 mA (max)
Source Current: 32 mA (max)

16-Channel Output (CON1)
Sink Current:
64 mA (max)
Source Current: 0.4 mA (max)
Power: +5 V @900 mA
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 80°C (-4 to 176°F)
Humidity: 0 to 90% RH non-condensing
Dimensions: 105 H x 143 mm W (4.1 x 5.6")
Power Consumption: +5 V @530 mA/420 mA


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    OME-PIO-D56U 2 weeks   475.00    PCI bus 56-bit DIO board  
    OME-PIO-D24U    Consult sales   PCI bus 24-bit DIO board  
 Accessories
    OME-DB-24PD 5 weeks   895.00    24 channel isolated digital input board with 37-pin D-Sub connector  
    OME-DB-24RD/12 2 weeks   715.00    24 channel relay output board (12 V) with 37-pin D-Sub connector  
Click to expand/minimize a list of what others bought with the OME-DB-24PRD/12  OME-DB-24PRD/12    Consult sales   24 channel power relay output board (12 V) with 37-pin D-Sub connector  
    OME-DB-24POR/D 5 weeks   1,080.00    24 channel photo mos relay output board with 1.5 m (5') 37-pin D-Sub cable  
    OME-DB-24SSR/D 5 weeks   2,180.00    24 channel solid state relay output board with 1.5 m (5') 37-pin D-Sub cable  
    OME-DB-24C/D 5 weeks   745.00    24 channel open collector output board with 1.5 m (5') 37-pin D-Sub cable  
    OME-ADP-20/PCI 2 weeks   160.00    20-pin extender (includes two 20-pin cables)  
All dollar amounts on this site are shown in Singapore currency.

 Note: OMEGACARE extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE covers parts, labor and equivalent loaners.
All boards include utility software and a complete user’s manual on CD-ROM.
 Ordering Example: (1) OME-PIO-D56U PCI bus 56-bit DIO board, $475.00

 Related Links - Manual, Related Products
 Product Manual
   Download PCI-Bus Digital i/o Boards - Software Manual
   Download PCI-Bus Digital i/o Board - Hardware Manual
 Related Products
OME-PIO-D48U OME-PIO-D48U:
48-Bit DIO Boards with Counter/Timer for PCI Bus and PCI Express Bus
   
Keywords:56-Bit and 24-Bit Digital I/O Boards for PCI Bus

   Back to topBack to top