|
|
|
|
PCI Bus 96-Bit DIO Board for PCI Bus Computers
|
Click for larger image. |
|
|
|
|
96 Digital I/O Channels Buffered on the Board
|
|
8-Bit Groups Independently Selectable for I/O on Each 24-Bit Port
|
|
Programmable I/O Ports Under Software Control
|
|
Connects Directly to OME-DB-24 Series
|
|
4 Interrupt Sources: P2C0, P5C0, P8C0, P11C0
|
|
One D-Sub Connector, 3 50-Pin Flat Cable Connectors
|
|
Automatically Detected by Windows XP/Vista/7
|
|
No Base Address or IRQ Switches to Set
|
View related products - Data Acquisition Plug-in Cards
|
| |
|
|
|
The OME-PIO-D96 provides 96 TTL
digital I/O lines. The OME-PIO-D96
consists of twelve 8-bit bi-directional
ports. The 8-bit ports are named
port A (PA), port B (PB), and port C
(PC). All ports are configured as
inputs upon power-up or reset. The
OME-PIO-D96 has one D-Sub
connector and three 50-pin flat
cable connectors. Each connector
provides access to 24 channels of
digital I/O.
Each header can connect to a
50-pin flat cable. The flat cable can
be connected to OME-ADP-37/PCI
or OME-ADP-50/PCI adapter which
can be fixed on the computer
chassis. The OME-PIO-DIO96 can
be installed in a 5 V PCI bus and
supports true "Plug & Play".
Software Development Kit
All boards are supplied with a
standard software development kit
for Windows XP/Vista/7. The
software development kit includes
dll files for programming in C,C++
or other high level languages and
OCX files for Visual Basic or Active
X programming. LabView drivers
are also included.
Specifications
ALL INPUTS AND OUTPUTS
ARE TTL-COMPATIBLE
Logic High Voltage: 2.4 V (min)
Logic Low Voltage: 0.8 V (max)
Sink Current:
64 mA (max)
Source Current:
32 mA (max)
4 Interrupt Sources:
CON1, PORT 2, PC0,
CON 2, PORT 5, PCO,
CON 3, PORT 8, PCO,
CON 4, PORT 11, PCO
Operating Temperature: 0 to 60°C
(32 to 140°F)
Storage Temperature: -20 to 80°C
(-4 to 176°F)
Humidity: 0 to 90% RH
non-condensing
Dimensions:
105 H x 180 mm W
(4.1 x 7.1")
Power Consumption:
+5 V @1100 mA
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: All boards include utility software and a complete user ’s manual on CD-ROM. OMEGACARE extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE covers parts, labor and equivalent loaners.
|
|
|
|
|
| |
Related Links -
Manual
|
Product Manual |
Download PCI-Bus Digital i/o Boards - Software Manual |
Download PCI-Bus Digital i/o Board - Hardware Manual |
|
|
|
|