More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

PCI Bus 14-Bit 16/8/4 Channel Analog Output Boards

OME-PIO-DA16-DA8-DA4   
1 year warranty CE OmegaCare
 
PCI Bus 14-Bit 16/8/4 Channel Analog Output Boards
OME-PIO-DA16-DA8-DA4 :PCI Bus 14-Bit 16/8/4 Channel Analog Output Boards
Click for larger image.
   
PCI Bus
16/8/4 Channels, 14-Bits Analog Output
Unipolar or Bipolar Outputs Available
Output Type (Unipolar or Bipolar) and Output Range (0-5 V, ±5 V, 0-10 V, ±10 V) are Software Programmable
4 to 20 mA or 0 to 20 mA Current Sink to Ground for Each Channel
Two Pacer Timer Interrupt Sources
Double-Buffered D/A Latches
Software Calibration
16 Digital Inputs
16 Digital Outputs
One 37-Pin D-Sub Connector for Analog Outputs
Two 20-Pin Flat Cable Connectors for Digital I/O
Connects Directly to OME-DB-16P, OME-DB-16R, OME-DB-24C, OME-DB-24PR and OME-DB-24POR
Automatically Detected by Windows XP/VISTA/7
No base Address or IRQ Jumper to Set

View related products - Data Acquisition Plug-in Cards

Click to scroll below to order See Specs PDF Manuals

The OME-PIO-DA16U, OME-PIODA8U and OME-PIO-DA4U are multi-channel D/A boards for the PCI bus for IBM or compatible PC. The OME-PIO-DA16U/8U/4U offer 16/8/4 channels of double-buffered analog output. The outputs may be configured in different ranges: ±10 V, ±5 V, 0 to 10 V, 0 to 5 V voltage output or 4 to 20 mA, 0 to 20 mA current loop sink. The innovative design improves several drawbacks of conventional D/A boards. For example: 1. No jumper or trim-pots on the board. 2. The calibration is performed under software control eliminating manual trim-pot adjustments. The calibration data is stored in EEPROM. 3. Each channel can be selected as voltage or current output. 4. High channel count output can be implemented in a half size card.
Note: This card needs ±12 V power supply. This can be found in regular or Industrial PC’s.

Software Development Kit All boards are supplied with a standard software development kit for Windows XP/VISTA/7 (32-bit). The software development kit includes dll files for programming in C, C++ or other high level languages and OCX files for Visual Basic or Active X programming. LabView drivers are also included.

Specifications
PCI BUS TYPE

3.3 V/5V universal

DIGITAL INPUTS/OUTPUTS
(TTL COMPATIBLE)
Logic High Voltage VIH:
2.4 V (min)
Logic Low Voltage VIL: 0.8 V (max)
Sink Current IOL: 8 mA max
Source Current IOH: 0.4 mA max

ANALOG OUTPUTS
D/A Converter:
Quad 14 bits MDAC
Channels: 16/8/4 independent
Resolution: 14-bits
Type: Double-buffered, multiplying
Integral Linearity: 0.006% FSR (typical)
Differential Linearity: 0.006% FSR (typical)

VOLTAGE OUTPUT RANGE
Unipolar:
0 to 5 V or 0 to10 V
Bipolar: ±10 V or ±5 V
Current Drive: ±5 mA
Absolute Accuracy: 0.01% FSR (typical)
Current Output Range: 0 to 20 mA or 4 to 20 mA
Absolute Accuracy: 0.1% FSR (typical)
Excitation Voltage Range: +7 V to +40 V

ENVIRONMENTAL
Operating Temperature:
0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 80°C (-4 to 176°F)
Humidity: 0 to 90% RH non-condensing
Dimensions: 115 H x 180 mm W (4.5 x 7.1")
Connector: Analog outputs, 37-pin D-Sub; digital I/O, two 20-pin headers)

POWER CONSUMPTION
OME-PIO-DA4U:
+5 Vdc @ 600 mA
OME-PIO-DA8U: +5 Vdc @ 800 mA
OME-PIO-DA16U: +5 Vdc @ 1400 mA


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    OME-PIO-DA16U    Consult sales   16-channel PCI bus (3.3V/5V) D/A board with 16 digital inputs and 16 digital outputs  
    OME-PIO-DA8U    Consult sales   8-channel PCI bus (3.3V/5V) D/A board with 16 digital inputs and 16 digital outputs  
    OME-PIO-DA4U 2 weeks   1,255.00    4-channel PCI bus (3.3V/5V) D/A board with 16 digital inputs and 16 digital outputs  
    OME-PIO-DA16U/S 2 weeks   2,260.00    OME-PIO-DA16U 16-channel PCI board plus OME-DN-37 terminal panel  
    OME-PIO-DA8U/S 5 weeks   1,780.00    OME-PIO-DA8U 8-channel PCI board plus OME-DN-37 terminal panel  
    OME-PIO-DA4U/S 5 weeks   1,470.00    OME-PIO-DA4U 4-channel PCI board plus OME-DN-37 terminal panel  
    OME-DN-37 5 weeks   265.00    DIN-rail mount I/O connector block with 37-pin D-sub connector, includes 1 m (3') cable (OME-CA-3710)  
Click to expand/minimize a list of what others bought with the OME-DB-37  OME-DB-37 5 weeks   235.00    Direct connect 37-pin terminal board  
Click to expand/minimize a list of what others bought with the OME-DB-16P  OME-DB-16P 4 weeks   322.00    16-channel isolated digital input board, includes 1 m (3') cable (OME-CA-2010)  
Click to expand/minimize a list of what others bought with the OME-DB-16R  OME-DB-16R 2 weeks   505.00    16-channel SPDT relay board, includes 1 m (3') cable (OME-CA-2010)  
    OME-DB-24PR/12 5 weeks   1,080.00    24-channel power relay board, 12 V (only 16-channels used), includes 1.5 m (5') 50-pin cable (OME-CA-5015)  
    OME-DB-24POR 5 weeks   1,080.00    24-channel Photo Mos relay output board, includes 1.5 m (5') 50-pin flat cable (only 16-channels used) (OME-CA-5015)  
Click to expand/minimize a list of what others bought with the OME-DB-24C  OME-DB-24C 2 weeks   685.00    24-channel open-collector output board, includes 1.5 m (5') 50-pin flat cable (only 16-channel used) (OME-CA-5015)  
    OME-ADP-20/PCI 2 weeks   160.00    20-pin extender (extends the dual 20-pin digital I/O flat cable connectors on the board to the PC slot window, includes two 20-pin cables (OME-CA-2002))  
All dollar amounts on this site are shown in Singapore currency.

 Note: Each OME-PIO-DA16U/8U/4U analog output board includes complete operator’s manual and software development kit on CD ROM.

 Related Links - Manual
 Product Manual
   Download PCI-Bus Analog Output Board - Hardware Manual
   Download PCI-Bus Analog Output Board - Software Manual
   
Keywords:PCI Bus 14-Bit 16/8/4 Channel Analog Output Boards, oral glass thermometer usb temperature measurement

   Back to topBack to top