|
|
|
|
32-Channel Single-Ended Isolated Analog Input Board
|
Click for larger image. |
|
|
|
|
PCI Bus
|
|
12-Bit A/D
|
|
32 Single-Ended Analog Input Channels
|
|
3,000 Vdc Photo-Isolation Protection Analog Input
|
|
Analog Input Ranges: Bipolar: ±10 V, ±5 V, ±2.5 V, ±1.25 V, ±0.625 V Unipolar: 0-10 V, 0-5 V, 0-2.5 V, 0-1.25 V, 0 to 0.625 V
|
|
Programmable Gain Control
|
|
A/D Trigger Mode: Software Trigger
|
|
A/D Data Transfer Mode: Polling
|
View related products - Data Acquisition Plug-in Cards
|
| |
|
|
|
The OME-PISO-813 is an isolated
12-bit A/D board for the PCI bus
for IBM or compatible PC. It
features a 10 KHz data acquisition
rate under DOS and Windows.
The OME-PISO-813 provides 32
single-ended analog inputs and has
3000 Vdc photo-isolation from the
PC (no channel-to-channel
isolation).
Software Development Kit
The OME-PISO-813 is supplied with
a standard software development kit
for Windows 98/NT/2000/XP.
The software development kit
includes DLL files for programming
in C, C++ or other high level
languages and OCX files for Visual
Basic or Active X programming.
DasyLab and LabView drivers are
also included.
Specifications
ANALOG INPUTS
Channels: 32 single-ended
Resolution: 12-bits
Conversion Rate: 10 KS/s max
Input Impedance: 10 M
Overvoltage Protection: ± 35V
Accuracy: 0.01% of reading ±1 bit
Linearity: ±1 bit
Sample & Hold: on chip
Zero Drift: ± 25 ppm/°C of FS max
Power Requirements:
+5 V @ 850 mA max
A/D Trigger Mode: software trigger
A/D Data Transfer Mode: polling
| | |
GENERAL ENVIRONMENTAL
Operating Temperature:
0 to 50°C (32 to 122°F)
Storage Temperature:
-20 to 70°C (-4 to 158°F)
Humidity: 0 to 90%
RH non-condensing
Dimensions: 180 L x 105 mm H
(7.1 x 4.1")
Connector: 37-pin D-sub female
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: OMEGACARESM extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE SM covers parts, labor and equivalent loaners.
Each OME-PISO-813 data acquisition board includes complete operator’s manual on CD ROM and software development kit.
Ordering Example: (1) OME-DB-8325/1 Screw terminal board with signal conditioning circuitry (includes 1 m (3') D-sub 37-pin ribbon cable), $213.00,
|
|
|
|
|
| |
Related Links -
Manual
|
Product Manual |
Download OME-PISO-813 - Driver Software Manual |
Download OME-PISO-813 - Hardware Manual |
|
|
|
|
Back to top
|
|