|
OME-DN-20/37/50, OME-DB-37, OME-DB-8225/1825/8025/8125/8325 |
|
|
|
|
|
OME-DB-8025 Screw Terminal Board
The OME-DB-8025 screw terminal board
(Dimensions:102 L x 114 mm H [4.0 x 4.5"])
has two 20 pin flat cable connectors and blank
pads for building – (1) an R/C filter circuit, (2)
a voltage divider (for bringing voltage signals higher
than that allowed by the A/D data-acquisition board
(3) a current to voltage converter circuit. Two 2 m (6.6')
OME-CA-2020 20-pin flat cables are included with the
board. The OME-DB-8025 screw terminal board acts
as an analog I/O screw terminal panel to connect to
OME-A-812PG or OME-PIO-D64, but can be used
for digital I/O with any other OME series boards that
have two 20-pin flat connectors for digital I/O.
|
OME-DB-1825 Screw Terminal Board
The OME-DB-1825 screw terminal board
(Dimensions: 170 L x 114 mm H [6.7 x 4.5"]) has
32 single-ended channels or 16 differential channels.
The OME-DB-1825 connects to the D-sub 37-pin
connector on OME-PCI-1802, OME-PCI-1602,
OME-PCI-1202 or OME-PCI-1002 using the D-sub
37 pin cable (OME-CA-3710 or OME-CA-3720).
Other features of the board include blank pads for
break detection, low-pass filter, current shunt and
voltage attenuation. The OME-DB-1825 screw
terminal board also provides an additional
D-sub 37-pin connector to connect to OME-DB-889D
multiplexer board(s).
Please use suffix “/1” or “/2” with the model number
to specify the D-sub 37-pin cable length
(OME-CA-3710 or OME-CA-3720).
|
OME-DB-8225 Screw Terminal Board with CJC
The OME-DB-8225 screw terminal board
(Dimensions: 170 L x 114 mm H [6.7 x 4.5"]) has
16 single-ended channels or 8 differential channels.
The OME-DB-8225 connects to the D-sub 37-pin
connector on OME-PCI-1800(H/L), OME-A-826PG,
OME-A-822PG or OME-A-8111 using the D-sub 37
pin cable (OME-CA-3710 or OME-CA-3720). Other
features of the board include blank pads for break
detection, low-pass filter, current shunt and voltage
attenuation, and on-board cold junction circuit in
analog input channel 1 (jumper selectable single-ended,
differential mode).
Please use suffix “/1” or “/2” with the model number to
specify the D-sub 37-pin cable length (OME-CA-3710
or OME-CA-3720).
|
OME-DB-8125 Screw Terminal Board
The OME-DB-8125 screw terminal board
(Dimensions: 221 mm x 115mm) has two 20-pin
cable connectors and one 37-pin D-sub connector.
Two 2 m (6.6') OME-CA-2020 20-pin flat cables are
included with the board. The OME-DB-8125
screw terminal board acts as an analog I/O
screw terminal panel to connect to OME-A-812PG
or OME-PIO-D64, but can be used for digital I/O
with any other OME series boards that have two
20-pin flat connectors for digital I/O.
|
OME-DB-8325 Screw Terminal Board
The OME-DB-8325 screw terminal board
(Dimensions: 220 mm x 114 mm) has D-sub
37-pin connector and connects to OME-PISO-813
using OME-CA-3710 or OME-CA-3720.
Please use suffix /1 or /2 with the part number
to specify the D-sub 37-pin cable length,
m (3.3') or 2 m (6.6') length respectively,
(OME-CA-3710 or OME-CA-3720).
|
|
OME-DN-20:
Two 20-Pin Flat Connectors
Digital I/O Access for OME
Boards with 20-Pin Connectors
145 x 75 mm (6 x 3")
|
|
OME-DN-37:
Two 37-Pin D-Sub Connectors
(One for Expansion)
Analog or Digital I/O Access
for OME Boards with 37-Pin,
D-Sub Connectors
145 x 75 mm (6 x 3")
|
|
OME-DN-50:
One 50-Pin Flat Connector
Digital I/O Access for
OME-PIO-D144, OME-PIO-D96,
OME-PIO-D48, (Multiple
OME-DN-50 Boards may be
Required to Access all Channels
on OME-PIO Series Boards)
145 x 75 mm (6 x 3")
|
|
OME-DB-37
37-Pin D-Sub Connector
Analog or Digital I/O
Access for OME Boards
with 37-Pin, D-Sub Connectors
Direct Connect
130 x 78 mm (5 x 3")
|
|
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: For the OME-DN-20, OME-DN-37, OME-DN-50 and OME-DB-37, Add suffix '/N' to order product without DIN Rail mounting
For the OME-DB-8225/1, OME-DB-8225/2, OME-DB-1825/1, OME-DB-1825/2 add suffix "/DIN" to order the terminal panel with DIN-Rail Mounting Kit
|
|
|
|
|
| |
Related Links -
Manual
|
Product Manual |
Download OME-DB-8025/8125/8225/8325 - Daughter Boards for OME Series Digital I/O Boards |
Download OME-DB-37/20/37/ADP-20 - Pinout Diagrams |
|
|
|
|
Back to top
|
|