More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Synchronous/Asynchronous RS-232/422/485/530 Interfaces For IBM PC/XT/AT and Compatibles

OMG-ACBII   
1 year warranty CE OmegaCare
 
OMG-ACBII:Synchronous/Asynchronous RS-232/422/485/530 Interfaces For IBM PC/XT/AT and Compatibles
Click for larger image.
   
Single and Dual Channel Interfaces
Reliable Communication up to 5000 Feet (1.5 km)
OEM Security Feature for Software Protection (OMG-ACB-II)
Selectable Address
Individually Selectable Interrupts 3–5 and DMA Channel 1–3
2 or 4-Wire RS-422 Operation
DB-25 Male Shielded Connectors
Driver Software Examples Provided
SeaMac HDLC/SDLC Drivers, Applications, and Sample Source Code Included

View related products - Data Acquisition Plug-in Cards

Click to scroll below to order See Specs PDF Manuals Software

The OMG-ACB Series provides the PC-based system with single/dual high-speed synchronous/ asynchronous links to instruments requiring extremely fast data flow. The RS-422 communications standard allows the OMG-ACB to communicate reliably at high speeds under harsh conditions, which makes it an ideal solution for industrial environments. Line noise, present in industrial environments, is eliminated over the RS-422 line. By utilizing RS-422, factory applications requiring long distance communications operate with high data integrity. Signals are transmitted and received via 25-pin sub-D connector(s). The OMG-ACB-II is also capable of RS-232 for applications requiring shorter distances and RS-232 compatibility.

Balanced differential drivers and receivers are utilized to provide RS-422 and RS-485 communications. Selectable interrupts (IRQ levels) increases the card’s versatility. Distances of 5000 ft in noisy industrial environments are easily accommodated with the OMG-ACB.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OMG-ACB-II    Consult sales   Single port high speed RS-232/422/485/530 interface  
 OMG-ACB-IV    Consult sales   Dual port high speed RS-422/485/530 interface  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with operator’s manual and driver toolkit

 Related Links - Manual
 Product Manual
   Download OMG-ACB-II operator's manual
   Download OMG-ACB-IV operator's manual
   
Keywords:Synchronous/Asynchronous RS-232/422/485/530 Interfaces For IBM PC/XT/AT and Compatibles

   Back to topBack to top