|
OMG-COMM4-LPCI and OMG-COMM4-PCI |
|
|
|
|
|
|
|
|
16C864 Buffered UART with 128-byte FIFOs
|
|
Data Rates to 460.8K bps
|
|
MD1 Low Profile and Universal Bus (3.3 V and 5 V) Compatible
|
|
All Modem Control Signals Implemented
|
|
Includes 1 m (3'') Cable that Terminates to Four DB25M Connectors
|
View related products - Data Acquisition Plug-in Cards
|
| |
|
|
|
The OMG-COMM4-LPCI-DB25 Low Profile PCI serial interface
provides four RS-232 serial ports, each capable of data rates to
460.8K bps. Each RS-232 port implements all modem control
signals for maximum compatibility with a wide range of peripherals.
The board is MD1 Low Profile and Universal Bus (3.3 V and 5 V)
compatible and utilizes a 16C864 UART to provide 128-byte Tx/Rx
FIFOs for maximum reliability in data intensive applications.
The board ships with a 36" cable that terminates to four DB25M
connectors. If you need DB9 connectors, order the
OMG-COMM4-LPCI-DB9 which includes a cable that terminates
to four DB9M connectors.
The OMG-COMM4-LPCI-DB25 is for use in Low Profile PCI slots only.
If you have a standard size PCI slot order the OMG-COMM4-PCI-DB25.
These boards are compatible with Windows XP/Vista/7 and Linux.
Specifications
Number of Ports: 4
Communications Chip: 16C864
Max Data Rate: 460.8K bps
Max Data Distance: 15.2 m (50')
Operating Temperature: 0 to 70°C (32 to 158°F)
Storage Temperature:-50 to 105°C (-58 to 221°F)
Humidity Range: 10 to 90% RH
Dimensions: 64 W x 119 mm L (2.5 x 4.7")
Weight: 45 g (1.6 oz)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Each unit supplied with utility software, 1 m (3') cable that Terminates to Four DB25M connectors and complete operator’s manual on CD.
|
|
|
|
|
|
|
Related Links -
Related Products
|
|
|