More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Eight Port RS-232 Card for the PCI Bus

OMG-COMM8-PCI   
1 year warranty CE OmegaCare
 
Eight Port RS-232 Card for the PCI Bus
OMG-COMM8-PCI:Eight Port RS-232 Card for the PCI Bus
Click for larger image.
   
Eight Port RS-232 Interface
Each Port Designed to Maximize Windows XP/Vista/7 Communications
Full Array of Advanced UARTs Available
Supports Standard PC Data Rates and "Quad" Data Rates up to 460.8 Kbps
Supports all PCI Interrupts
On-Board Interrupt Status Port Provides Efficient Interrupt Sharing
Includes Windows Advanced COM Drivers and Help Files to Simplify Installation

View related products - Data Acquisition Plug-in Cards

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OMG-COMM8-PCI plugs into any IBM or compatible computer with the PCI bus, and provides eight RS-232 Async ports for communication servers, terminals, point of sale (POS) systems, and other data collection devices. The on-board interrupt status port provides maximum Windows flexibility. The OMG-COMM8-PCI includes the 16554 UART, providing a 16 byte FIFO to keep your data communication applications running error free. The 16654 UART, featuring a deep 64 byte FIFO is optional for high speed applications.

Software
Windows XP/Vista/7 drivers are included as well as support for Linux. The drivers provide IRQ sharing, advanced UART support and serial diagnostic utilities.

Specifications
Communications Chip:
16554 standard, 16654 optional
Number of Ports: Eight RS-232
Max. Data Rate: 460.8 K bps
Max. Data Distance: Up to 15.2 m (50')
Operating Temperature:0 to 50°C (32 to 122°F)
Storage Temperature:-20 to 70°C (-4 to 158°F)
Humidity Range: 10 to 90% RH
Power: +5 V @ 295 mA, +12 V @ 60 mA, -12 V @ 100 mA (derived from PC)
Connector(s): DB-37 to (8) DB-25 Male or (8) DB-9 Male, depending on model
Cable Length: 91.44 cm (36")
Physical Dimensions:
5.6 L x 3.8" H (14.35 x 9.65 cm)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OMG-COMM8-PCI-DB25    Consult sales   Eight port RS-232 card for the PCI bus, 25-pin connectors (DB-25 cable included)  
 OMG-COMM8-PCI-DB9    Consult sales   Eight port RS-232 card for the PCI bus, 9-pin connectors (DB-9 cable included)  
All dollar amounts on this site are shown in Singapore currency.

 Note: The OMG-COMM8-PCI cards come with driver software, eight-port cable and operator’s manual. To order with optional 16654 UART, contact das@omega.com for more info.

 Related Links - Related Products
 Related Products
OMG-COMM8-A OMG-COMM8-A:
8 Port ISA RS-232 Serial Interface with Extended “AT” Interrupts
   
Keywords:Eight Port RS-232 Card for the PCI Bus

   Back to topBack to top