|
|
|
|
|
|
|
|
Eight Port RS-232
Interface
|
|
All Modem Control
Signals Implemented
|
|
On Board Interrupt
Status Port for Greater
Throughput
|
|
Occupies 64 Consecutive
I/O Locations User
Selectable as:
Consecutive with
DIP-Switch or Customizable
with PAL Option
|
|
Sharable IRQ Level
(2-5, 7, 10-12, and 15)
|
|
16654 Buffered UART
Standard-Full Array of
Advanced UARTS
Available
|
|
Compatible with
Windows XP/Vista/7
|
|
Includes Windows Advanced COM Driver and Help Files to Simplify Installation
|
View related products - Data Acquisition Plug-in Cards
|
| |
|
|
|
The OMG-COMM8-A provides the
PC with eight RS-232 Asynchronous
ports for terminals, data collection
and other devices. This product
features extended interrupt support,
indiviually selectable or sharable
interrupts and an onboard interrupt
status port for maximum Windows
flexibility.
Windows XP/Vista/7 drivers are included
as well as support for Linux.
The drivers provide IRQ sharing,
advanced UART support and serial
diagnostic utilities.
SPECIFICATIONS
Communications Chip: 16654 UART
Number of Ports: Eight RS232
Max Data Rate: 460.8 kbps (depends on distance)
Max Data Distance: Up to 5.2 m (50')
Operating Temperature: 0 to 50°C (0 to 122°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Humidity Range: 10 to 90% RH
Current Specifications: +5V @ 200 mA, +12V @ 115 mA, -12V @ 165 mA
Connector(s): On board DB-78 to (8) DB-25P; DB-9P connectors optional
Dimensions: 17.78 L x 10.66 cm H (7.0 x 4.2")
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with complete operator’s manual, octopus cable and serial utility disk.
|
|
|
|
|
|
|
Related Links -
Related Products
|
|
|