More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Single Channel RS422/485 Serial Interface

OMG-ULTRA-485   
1 year warranty CE OmegaCare
 
Single Channel RS422/485 Serial Interface
OMG-ULTRA-485:Single Channel RS422/485 Serial Interface
Click for larger image.
   
Windows XP/Vista/7 and OS/2 Compatible
Automatic Control of RS485 Driver Enable Signal
Selectable COM Port Address
Selectable and Sharable IRQ Level
Compatible with Existing Communications Drivers
16-Bit Addressing Eliminates I/O Conflicts
Speeds to 115k BPS
16550 Buffered UART Standard, Full Array of Advanced UARTS Available
Selectable Termination, Echo Mode, 2/4-Wire Operation
Includes Windows Advanced COM Drivers and Help Files

View related products - Data Acquisition Plug-in Cards

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OMG-ULTRA-485 provides a PC with a direct RS422/485 asynchronous link to data collection and other devices. Individually selectable address and extended 'AT' interrupts make for seamless integration into OS/2 and Windows. The OMG-ULTRA-485 eliminates communications roadblocks under Windows and OS/2 due to its advanced design. The OMG-ULTRA-485 is perceived by the system to be an RS232 port, so no special drivers or additional software is required. WIN XP/Vista/7 drivers are included as well as support for Linux. The drivers provide IRQ sharing, advanced UART support, and Windows serial diagnostics.

SPECIFICATIONS
Number of Ports:
single RS422/485
Communications Chip: 16550 UART
Maximum Data Rate: 115K bps
Maximum Data Distance: 5000 ft
Operating Temperature: 0 to 50°C (32 to 158°F)
Humidity: 0 to 90% RH non-condensing
Storage Temperature: -20 to 70°C (-4 to 158°F)
Connector: DB25


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OMG-ULTRA-485    Consult sales   Single channel RS422/485 interface  
All dollar amounts on this site are shown in Singapore currency.

 Note: Each unit supplied complete with operator’s manual

 Related Links - Related Products
 Related Products
OMG-ULTRA-485-PCI OMG-ULTRA-485-PCI:
Single Channel RS-422/485/530 Serial Interface
for the PCI Bus
   
Keywords:Single Channel RS422/485 Serial Interface

   Back to topBack to top