More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Dual Port PCI RS232/422/485 Interface

OMG-ULTRACOMM2-PCI   
1 year warranty CE OmegaCare
 
Dual Port PCI RS232/422/485 Interface
OMG-ULTRACOMM2-PCI:Dual Port PCI RS232/422/485 Interface
Click for larger image.
   
Dual Port RS232/422/485 Interface
Onboard RS485 Auto Enable Circuit
Each Port Designed to Maximize Windows XP/Vista/7 Communications
16550 Buffered UART Standard/16650 or 16750 Buffered UART Optional (32 or 64 Byte FIFO)
Supports Standard PC Data Rates and “Quad” Data Rates Up to 460.8 kBPS
Supports All PCI Interrupts
Onboard Interrupt Status Port Provides Efficient Interrupt Sharing
Compatible with Windows XP/Vista/7 and Other Operating Systems

View related products - Data Acquisition Plug-in Cards

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OMG-ULTRACOMM2-PCI provides two field selectable RS232/422/485 serial ports for control and automation applications. Configure both ports as RS232 for standard serial COM: port requirements. Choose RS422 for long distance device connections at up to 1219 m (4000') where noise immunity and high data integrity are essential. Multi-drop up to 31 RS485 devices to each port in a RS485 bus for automated data collection. Mix the interfaces in any of the interface combinations to provide maximum flexibility to your communications.

In both RS232 and RS422 modes, the card works seamlessly with the standard operating system serial driver. In RS485 mode, our auto enable feature enables the RS485 line driver during character transmission and disables the driver afterward allowing the standard COM: driver to be utilized for RS485 communications. A serial utility CD is supplied with the OMG-ULTRACOMM2-PCI which includes all the Windows tools necessary to verify the installation and operation of the board. WIN XP/Vista/7 drivers are included as well as support for Linux. The drivers provide IRQ sharing, advanced UART support and serial diagnostic utilities.

SPECIFICATIONS
Communications Chip: 16550
Number of Ports: Two RS232/422/485
Max Data Rate: 460.8 kBPS
Max Data Distance: Up to 1219 m (4000') (RS422/485)
Operating Temperature: -18 to 50°C (0 to 122°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Humidity Range: 10 to 90% RH
Current Specifications: +5V @ 480 mA, ±12V @ 50 mA
Connector(s): (2) DB–9P
Dimensions: 12.70 L x 10.67 H cm (5.0 x 4.2")


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OMG-ULTRACOMM2-PCI    Consult sales   Dual port RS232/422/485 interface  
 OMG-ULTRACOMM2-PCI-16650    Consult sales   Dual port RS232/422/485 interface w/16650 UART upgrade  
 OMG-ULTRACOMM2-PCI-16750    Consult sales   Dual port RS232/422/485 interface w/16750 UART upgrade  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes with complete operator's manual and serial utility disk.

 Related Links - Related Products
 Related Products
OMG-ULTRACOMM422-PCI Series OMG-ULTRACOMM422-PCI Series:
Automatic Four Port PCI RS-422/485 Interface
   
Keywords:Dual Port PCI RS232/422/485 Interface

   Back to topBack to top