|
OMG-USB-SER-2, OMG-USB-SER-4 and OMG-USB-SER-8 |
|
|
|
|
Two, Four and Eight Port RS-232/422/485 to USB Adaptors
|
Click for larger image. |
|
|
$550.00
OMG-USB-SER-2
|
|
Field Selectable Interface
|
|
Power Obtained from USB Cable, No External Power Required
|
|
Automatic RS-485 Data Enable/Disable
|
|
Hot Swapping/Auto Configuration
|
|
High Speed UART with 128 byte TX FIFO and 384 byte RX
|
|
FIFO Supporting Standard PC Data Rates up to 921.6K bps
|
|
1.8 M (6') High Quality USB Cable Included
|
|
Includes Driver and Utility Software
|
View related products - USB, RS232, RS485 and Ethernet Data Acquisition Systems
|
| |
|
|
|
The OMG-USB-SER USB to serial I/O adaptors provide two, four or
eight RS-232/422/485 serial ports for USB connectivity to legacy
or non-USB compliant devices.
Each port is individually configurable for RS-232, RS-422
or RS-485 communications via internal dip switch settings.
OMB-USB-SER adaptors support standard PC data rates up to
921.6K bps. Simply install the included software and connect the
OMB-USB-SER adaptor to your USB port.
The device is immediately recognized by the system. At that
point, simply connect the adaptor to your target device (i.e. modem,
serial printer, scale, bar code/mag stripe reader, etc.).
Now your non-USB peripherals can have the same connection
simplicity and ease of use as USB aware peripherals. We include our
Windows XP/Vista/7 and Linux drivers to simplify installation.
Specifications
Number of Ports: 2, 4 or 8
Interface: Field selectable RS-232/422/485
Max. Data Rate: 921.6K bps
Max. Data Distance: Up to 1219 m (4000')
Operating Temperature: 0 to 50°C (32 to 122 °F)
Storage Temperature: -50 to 105°C (-58 to 221°F)
Humidity Range: 10 to 90% RH non-condensing
Power: USB cable
Connector(s): 2, 4 or 8 DB9P (male)
Dimensions:
OMG-USB-SER-2, -4;
17.78 L x 13.34 W x 3.81 cm H (7.0 x 5.25 x 1.5")
OMG-USB-SER-8;
22.1 L x 15.5 W x 5.1 cm H (8.7 x 6.1 x 2.0")
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: All OMG-USB-SER converters include utility software and a complete user’s manual on CD-ROM, and an OMG-CA179 USB cable.
Ordering Example: (1) OMG-USB-SER-2 2 port RS-232/422/485 to USB, $550.00
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download OMG-USB-SER-4 - Four Port RS-232/422/485 to USB Adaptor |
Download OMG-USB-SER-2 - Two Port RS-232/422/485 to USB Adaptor |
Related Products |
|
|
|
|
|