|
|
|
|
|
|
$645.00
OS-DT8855W
|
|
Data Logger with Built-In Memory Storing up to 20 Readings
|
|
Wireless USB Interface (RF 915 MHz for USA, Canada, and Mexico)
|
|
Wireless Transmission Distance: 15 m (49.2 ft)
|
|
IR Temperature Range -50 to 1050°C (-58 to 1922°F)
|
|
TC Temperature Range -50 to 1370°C (-58 to 2498°F)
|
|
Adjustable Emissivity from 0.1 to 1.0
|
|
Max/Min/Diff/Avg Temperature Monitoring
|
|
30:1 Field of View
|
|
Auto Power-Off
|
|
Backlit Display for Night Use
|
|
Circle/Dot Laser Sight
|
|
°C/°F Selectable
|
|
Type K Thermocouple Input
|
|
Trigger Lock
|
|
High and Low Alarm
|
|
1 mV/Degree Analog Output
|
|
Includes Tripod for Transmitter Base
|
View related products - Process Measurement and Control Instruments
|
| |
|
|
|
The high performance, handheld
OS-DT8855W infrared thermometer
is a non-contact temperature
measurement instrument that
features a laser circle/dot sight. The
patented laser sighting system
defines the target for point and
shoot measurement of temperatures
from -50 to 1050°C (-58 to 1922°F)
and reads surface temperature in
less than a second.
SPECIFICATIONS
Temperature Range: -50 to 1050°C (-58 to 1922°F)
Accuracy:
-20 to 200°C (-4 to 392°F) Target Temp: ±1.5% rdg +2°C (3.6°F)
200 to 538°C (392 to 1000°F) Target Temp: ±2.0% rdg +2°C (3.6°F)
Response Time: Less than 1 second
Spectral Response: 8-14 microns
Emissivity: Digitally adjustable from 0.10 to 1.0
Power Requirements: 9V battery or supplied AC adaptor
Laser Power Output: <1 mW
Wavelength: 630 to 670 nm
Laser Classification: Class 2 Ambient Operating Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: -20 to 60°C (-4 to 140°F)
Weight: 290 g (10.2 oz)
Distance to Spot Ratio: 30:1
Dimensions: 175 H x 38 W x 95 mm D (6.87 x 1.5 x 3.75")
Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Mexico.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with hard carrying case, mini-tripod, power supply, one type K thermocouple, USB wireless data receiver, PC software and probe lead adaptors.
Ordering Example: (1) OS-DT8855W Handheld infrared thermometer 30:1 field of view, $645.00
|
|
|
|
|
|
|
|
Back to top
|