The OS136 series has been discontinued. Please see the OS136A as a possible alternative or contact our Temperature Engineering department.
OMEGA's new miniature, low-cost,
high performance infrared
sensor/transmitter model OS136
features a 19 mm (3/4") O.D. by
89 mm (3.5") long stainless steel
NEMA-4 housing. This mini
transmitter is ideal for applications
that require measuring temperature
in hard-to-reach, confined or harsh
environment areas. The OS136
comes with a 1.8 m (6') shielded
cable for power and output connections. Models feature
industry standard outputs that
provide easy interfacing directly to
all meters, controllers, dataloggers,
recorders, computer boards and
PLC’s. The fixed emissivity of
0.95 allows for quick and easy
measurements requiring no
adjustment during installation
and use.
† All dollar amounts on this site are shown in Singapore currency.
Note: * OS136-LS Laser Sighting: One unit suitable for aligning multiple heads. Used during installation only. Ordering Example: (1) OS100-MB Mounting bracket, $57.00,
Part Number Builder
Option Descriptions
(1)
Temperature Range
Select 1 for -18 to 202°C (0 to 400°F) 2 for 149 to 538°C (300 to 1000°F)
(2)
Output
Select K for Type K thermocouple MV-F for 10 mV/°F MV-C for 10 mV/°C MA for 4 to 20 mA V1 for 0 to 5 Vdc V2 for 0 to 10 Vdc
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.