The {product name or model} series has been discontinued. Please see the OS150A-2USB as a possible alternative or contact our {your dept.} Engineering department.
The OS150-2USB Series of infrared pyrometers
measures temperatures from 45 to 2000°C
(113 to 3632ºF) accurately and consistently, with an
outstanding response time of 240 ms. The selectable
0 to 20 mA or 4 to 20 mA output is compatible with
almost any indicator, controller, recorder, data logger
etc. without the need for special interfacing or signal
conditioning. All OS150-2USB Series sensors are fully
configurable from a PC using the OMEGA software
and USB cable supplied. This user friendly software
enables the user to set the temperature range and
emissivity setting compensates for reflected energy;
apply filtering; select max, min, average or
instantaneous readings; and configure peak or valley
hold processing. These features can also be
monitored and adjusted by an OPC client. Other
features include data acquisition, alarms and a
scrolling graphical display. The sensor will operate
with the 4 to 20 mA cable connected, the USB cable
connected, or both. The USB cable has an IP65
connector at the sensor end. An IP65 cap protects the
sensor when the USB cable is not connected.
SPECIFICATIONS
Temperature Range: LT: 45* to 300°C (113 to 572°F) (OS151 only) MT: 250 to 1000°C (482 to 1832°F) HT: 450 to 2000°C (842 to 3632°F) Field-of-View: 15:1 (OS151 only) 25:1 (OS251) 75:1 (OS751) 7.5 dia. at 500 mm (OS801) Output: Selectable 4 to 20 mA or 0 to 20 mA (linear with temperature) Configuration: Via PC port conforming to USB 2.0 Accuracy*: ±1% of reading or ±2°C, whichever is greater Repeatability*: ±0.5% of reading or ±0.5°C, whichever is greater * Emissivity = 1.0, object temperature > sensor temperature + 20°C Emissivity Setting: 0.1 to 1.0 Response Time, t90: 240 ms (90% response) Spectral Range: 2.0 to 2.4 µm Supply Voltage: 24 Vdc (26 Vdc max) Sensor Voltage: 11 Vdc min Max Loop Impedance: 900 Ω at 24 Vdc Maximum Span: Full temperature range up to 1550°C (2822°F) Minimum Span: 100°C (212°F) Mechanical Construction: Stainless Steel Dimensions: 25 D x 106.5 mm L (0.98 x 419") Thread Mounting: M20 x 1 mm pitch Weight with Output Cable: 175 g (6.17 oz) Output Cable Length: 1 m (3.3') USB Cable Length: 1 m (3.3') Environmental Environmental Rating: IP65 Ambient Temperature: 0 to 70°C (32 to 158°F) Relative Humidity: 95% max non-condensing
† All dollar amounts on this site are shown in Singapore currency.
Note: Add suffix, -WC for Air/water cooled jacket (includes air purge collar) Add suffix -2.2CE(*) for Cable extended, for uncooled IR USB series, 30 m (98') max total cable length. * 1 m (3.3') cable is included as standard on every sensor. Extended cable is added to that length, add suffix to model number. Insert cable length in meters. Comes complete with sensor head, 1 m (3.3') cable, USB cable, software, and operator’s manual.
Keywords:Fixed Infrared, Fixed IR, High Speed IR, PC Configurable Infrared Temperature Sensor, USB Link, infrared thermometer sensor, infrared indicator, infrared thermometer accuracy, infrared thermometer emissivity, infrared thermometer sensor