The OMEGA™ Infrared Series is a range of high
quality, low cost, compact sensors which measure the
temperature of inaccessible or moving objects and
materials. They measure temperatures from -20 to
500°C (-4 to 932ºF), accurately and consistently, with
an outstanding response time of 240 mS. OMEGA
sensors transmit the target temperature as a
4 to 20 mA output and offer a simple solution for most
non-contact temperature measurement applications.
The sensor’s emissivity setting can be adjusted from
0.2 to 1.0 to cope with different target materials and is
controlled by a 4 to 20 mA input. This gives the
opportunity to adjust the emissivity setting
automatically from a programmable logic controller
(PLC). Alternatively the emissivity setting can be
adjusted manually using the OS210-PT. If the
4 to 20 mA input is left open or short-circuit the
emissivity setting defaults to 0.95.
† Refer to accessory chart on J-3 for NIST calibration
ordering information.
Specification Infrared Sensor Output: 4 to 20 mA Accuracy: ±1% of reading or ±1°C whichever is greater Repeatability: ±0.5% of reading or ±0.5°C whichever is greater Emissivity: 0.2 to 1.0 via 4 to 20 mA input Response Time t90: 240 mS (90% response) Spectral Range: 8 to 14 µm Supply Voltage: 24 Vdc (28 Vdc max) Min Sensor Voltage: 6 Vdc Max Loop Impedance: 900 Ω (4 to 20 mA output) Input Impedance: 50 Ω Mechanical Construction: Stainless Steel Dimensions: 103 L x 18 mm D (4.05 x 0.71") Thread Mounting: M16 x 1 mm pitch Cable Length: 1 m (3.3') longer lengths available to order Weight: 95 g (3.4 oz) with cable Environmental Rating: IP65 Ambient Temperature Range: 0 to 70°C (32 to 158°F) Relative Humidity: 95% max non-condensing Tune Emissivity Adjuster Specifications (OS210-PT) Output: 4 to 20 mA Supply Voltage: 24 Vdc (13V to 28 Vdc) Display Format: 3.5 digit LCD Display Units: Emissivity: 0.2 to 1.0 Current: 4 to 20 mA Adjustment: Pushbuttons (raise/lower/set) Mechanical Construction: Polycarbonate with gasket, transparent lid (PC) and quick release screws Mounting: Surface Dimensions: 65 H x 50 W x 35 mm D (2.56 x 1.97 x 1.38") Weight: 72 g (2.5 oz) Environmental Rating: IP65 Ambient Temperature Range: 0 to 70°C (312 to 158°F) Relative Humidity: 95% max non-condensing
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with sensor head, 1 m (3.3') cable and operator’s manual.
Part Number Builder
Qty:
Option Descriptions
(1)
Optics
Select OS212 for 2 to 1 OS152 for 15 to 1 OS302 for 30 to 1 OS802 for Close-focus
(2)
Temperature Range and Output with Adjustable Emissivity
Select LT for -20 to 100ºC (-4 to 212ºF) 4 to 20 mA MT for 0 to 250ºC (32 to 482ºF) 4 to 20 mA HT for 0 to 500ºC (32 to 932ºF) 4 to 20 mA
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
Keywords:Fixed Infrared Sensor, adjustable emissivity, Fixed IR, Compact Non-Contact Temperature Sensor, infrared sensor, temperature sensor, infrared thermometer sensor, infrared indicator, infrared thermometer accuracy, infrared thermometer emissivity, infrared thermometer sensor