More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

High Speed Fiber Optic Infrared Transmitter

OS4000 Series   
1 year warranty
Fiber Optic Infrared Transmitter
OS4000 Series:High Speed Fiber Optic Infrared Transmitter
Click for larger image.
   
High Speed Response Time of 1 msec
3 Standard Optical Field of Views
Emissivity Adjustable from 0.05 to 0.99
4 Standard Analog Outputs
RS-232 PC Interface with Windows® Based Data Logging Software
Built-In Laser Sighting For Target Alignment
Mounting Bracket and Mounting Nuts are Included
Optional Water Cool Jacket Accessory
Optional Built-In Relays with Contact Closure Output
Optional Custom Optical Field of Views and Temperature Ranges

View related products - Process Measurement and Control Instruments

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OS4000 series high speed industrial fiber optic infrared transmitters measure temperature ranges from 200 to 1600ºC (392 to 2912°F) using three standard optical fields of view and three standard fiber optic cable lengths. This unit offers many standard features such as adjustable Emissivity, linear analog output, high and low alarm voltage output, RS232 PC interface, built-in laser sighting, etc. Through Windows based PC interface software, the user can select response time, Peak-Hold function, high and low alarm set points, and data logging. This unit is packaged in a space saving of 2.5" OD by 6" long. The mounting bracket and two mounting nuts are included.

PC Interface Software
The OS4000 series comes with a Windows® based PC interface software. The software runs on Windows 2000, XP and Vista. The software allows the user to do the following:
  • Establish communication with the OS4001 and display temperature in real time both digitally and graphically
  • Select sound, COM port, and temperature engineering unit
  • Select the response time, and high and low alarm set points, and peak hold functions
  • Select chart scale either manual or automatic and chart time base
  • Display the temperature vs. time along with high and low alarm lines
  • Save the temperature data to a file
SPECIFICATIONS
Power:
15 to 24 Vdc
Temp Range: 100 to 1600°C (212 to 2912°F)
Accuracy: 1% of Rdg
Lens Probe Optical Field of Views:
    5.6 @ 203 mm (0.22" @ 8")
    2.2 @ 127 mm (0.086" @ 5")
    0.63 @ 51 mm (0.025" @ 2")
Fiber Optic Cable Lengths: 0.3, 0.9, 1.8, 3 m (1, 3, 6, 10')
Emissivity: 0.05 to 0.99 adjustable
Time Constant (0 to 63% Final Value): 1 msec (default) up to 3.2 seconds (programmable via PC software)
Peak and Hold: Programmable via PC software
    Holding Time: 1 to 60 seconds
Sample and Hold: Programmable via PC software
    Holding Time: 25 msec to 3.2 seconds
Spectral Response: 1.2 to 2.6 microns
Infrared Detector: InGaAs photo detector
Analog Output: 0 to 5 Vdc, 0 to 10 Vdc, 4 to 20 mA, 1 mV/Deg
PC Communication: RS232, 2-way
Alarm Set Points: High and low programmable via PC software
Alarm Output: Two voltage outputs, 30 mA drive
Optional Built-in Relay: Two 10A @ 24 Vdc SPST NO relays (high and low)
Operating Ambient Temperature:
    Transmitter: 0 to 50°C (32 to 122°F)
    Fiber Optic Lens Assembly: 0 to 150°C (32 to 302°F)
    Polymer Bolt Probe: Tip (425°C max), bolt (150°C)
    Glass Tip Assembly: Tip (425°C max), fiber junction (150°C)
    Quartz Tip Assembly: Tip (1000°C max), fiber junction (150°C)
Glass or Quartz Rod Diameter: 0.080"
Glass Tip Field of view: 1.2 (Distance to Spot size)
Quartz Tip Field of view: 1.8 (Distance to Spot size) Laser Sighting
Maximum Laser Power Output: Less than 1 mW Laser Beam Wavelength (Color): 650 nm (red)
FDA Classification: Class II
European Classification: Class 2
Beam Diameter: 5 mm (0.20")
Dimensions:
    Transmitter: 63.5 OD x 152.4 mm L (2.5 x 6")
    Lens Probe: 25.4 OD x 190.5 mm L (1 x 7.5")
    Weight: 900 g (2 lbs)

Note: The head and cable must be calibrated as a pair, so order the Head and cable at the same time.

Read the High Speed Fiber Optic Infrared Transmitter Article for additional information.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Infrared Fiber Optic Transmitters
    OS4001-MV    Consult sales   Infrared fiber optic transmitter, 1 mV/Degree output  
    OS4001-MV-AL    Consult sales   Infrared fiber optic transmitter, 1 mV/ Degree output with two built-in relays with contact closure output  
    OS4001-V1    Consult sales   Infrared fiber optic transmitter, 0 to 5 Vdc output  
    OS4001-V1-AL    Consult sales   Infrared fiber optic transmitter, 0 to 5 Vdc output with two built-in relays with contact closure output  
    OS4001-V2    Consult sales   Infrared fiber optic transmitter, 0 to 10 Vdc output  
    OS4001-V2-AL    Consult sales   Infrared fiber optic transmitter, 0 to 10 Vdc output with two built-in relays with contact closure output  
    OS4001-MA    Consult sales   Infrared fiber optic transmitter, 4 to 20 mA output  
    OS4001-MA-AL    Consult sales   Infrared fiber optic transmitter, 4 to 20 mA output with two built-in relays with contact closure output  
 Fiber Optic Lens Assemblies
Note: Transmitter and Cable must Calibrated as a pair so order cable at the same time as the Transmitter.
    L1-7-3-1    Consult sales   200 to 800°C (392 to 1472°F) range, 3 ft. fiber cable with 0.22" @ 8" spot size  
    L1-7-6-2    Consult sales   250 to 1000°C (482 to 1832°F) range, 6 ft. fiber cable with 0.22" @ 8" spot size  
    L1-7-10-3    Consult sales   300 to 1200°C (572 to 2192°F) range, 10 ft. fiber cable with 0.22" @ 8" spot size  
    L1-2-3-2    Consult sales   250 to 1000°C (482 to 1832°F) range, 3 ft. fiber cable with 0.086" @ 5" spot size  
    L1-2-6-3    Consult sales   300 to 1200°C (572 to 2192°F) range, 6 ft. fiber cable with 0.086" @ 5" spot size  
    L1-2-10-4    Consult sales   350 to 1400°C (662 to 2552°F), 10 ft. fiber cable with 0.086" @ 5" spot size  
    L1-2-3-3    Consult sales   300 to 1200°C (572 to 2192°F), 3 ft. fiber cable with 0.025" @ 2" spot size  
    L1-2-6-4    Consult sales   350 to 1400°C (662 to 2552°F), 6 ft. fiber cable with 0.025" @ 2" spot size  
    L1-2-10-5    Consult sales   400 to 1600°C (752 to 2912°F) range, 10 ft. fiber cable with 0.025" @ 2" spot size  
 Accessories
    OS4000-WC    Consult sales   Water cool jacket  
    L1-MB    Consult sales   Mounting bracket for fiber optic lens assembly  
    L1-AP    Consult sales   Air purge collar for fiber optic lens assembly  
    OS4000-VB-500    Consult sales   Vacuum bushing, 0.5" OD  
Click to expand/minimize a list of what others bought with the TX8-100  TX8-100 8 weeks   240.00    8 conductor shielded cable, 30 m (100')  
Click to expand/minimize a list of what others bought with the PSR-24S  PSR-24S    Consult sales   Regulated 24 Vdc @ 400 mA power supply, screw terminals  
Click to expand/minimize a list of what others bought with the PSR-24L  PSR-24L Consult Sales   154.00    Regulated 24 Vdc @ 400 mA power supply, stripped leads  
Click to expand/minimize a list of what others bought with the WRS232-USB  WRS232-USB 2 weeks   660.00    Wireless RS232 to USB transceiver  
Click to expand/minimize a list of what others bought with the WRS232  WRS232 2 weeks   420.00    Wireless RS232 transmitter  
Click to expand/minimize a list of what others bought with the WUSB  WUSB 2 weeks   265.00    Wireless USB receiver  
All dollar amounts on this site are shown in Singapore currency.

 Note:
* When ordering vacuum bushing, please specify the fiber cable length on both sides of the bushing.
 Part Number Builder
(1) (2)   
O
O
S
S
4
4
0
0
0
0
1
1
-
-
Qty:

Option Descriptions
(1) Output
  Select
MV for 1 mV/Deg output
V1 for 0 to 5 Vdc output
V2 for 0 to 10 Vdc output
MA for 4 to 20 mA output
(2) Additional Option
  Select
Nothing(leave field blank) for None
-AL for Two built-in relays with contact closure output
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
BB-5 BB-5:
Fiber Optic Calibrator Source
FOB100 Series FOB100 Series:
Fiber Optic Thermometer  - Discontinued
OS4000 Series OS4000 Series:
Product Video High Speed Industrial Fiber Optic Infrared Transmitter
   
Keywords:Fiber Optic Infrared,Infrared Transmitter, Fiberoptic Infrared, air pressure sensors gas flow sensors pancake load cells signal calibrator

   Back to topBack to top