|
|
|
|
Infrared Thermometer with Relative Humidity Measurement
|
Click for larger image. |
|
|
|
|
Humidity Meter Plus Infrared Thermometer
|
|
Large LCD with Backlight
|
|
Circle/Dot Laser with On/Off Switch
|
|
Auto Power Off
|
|
°C/°F Switchable Field of View 12:1
|
|
Display Hold Function (Per Reading)
|
|
Relative Humidity Measurement
|
View related products - Humidity Meters
|
| |
|
|
|
Applications
- Clean Rooms and Greenhouses
- Electrical Troubleshooting
- Automotive Repair and Maintenance
- Air Conditioning
- Semiconductor Manufacturing
- HVAC Energy Audits
- Factory Automation
- Paint Drying
The OS418L is a fully functional infrared non-contact temperature
measuring device and hygrothermometer. OS418L monitors humidity 0 to 99% RH. This unit offers laser sighting and adjustable emmisivity. The display is user
selectable for infrared or humidity readings. Long battery life (typical
180 hrs without laser or backlight), is obtained from 2 “AAA” batteries (included). The 12:1 field of view measures small and distant targets.
Specifications
Range: -60 to 500°C (-76 to 932°F)
Accuracy: ±2% of reading or 2°C (4°F) whichever is greater
Resolution: 0.1°C/°F
Field of View: 12:1
Response Time: 1 sec
Emissivity: 0.1 to 1.0 adjustable, step 0.1
°C/°F Switchable: Standard
Operating Temperature: 0 to 50°C (32 to 122°F)
Laser Sighting: Circle/dot
Relative Humidity: 1 to 99%
Accuracy: ±3% from 20 to 80%, otherwise ±5%
Dew Point: -50 to 50°C (-58 to 122°F)
Accuracy: ±2.5°C from 20 to 30% RH; ±2°C from 31 to 40% RH; ±1.5°C from 41 to 95% RH
Power: 2 "AAA" batteries (included)
Dimensions: 46 D x 143 W x 184.8 mm H (1.81 x 5.63 x 7.28")
Weight: 240 g (8.5 oz)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 2 "AAA" batteries, laser circle to dot laser sighting and operator’s manual.
|
|
|
|
|
|
|
|
Back to top
|