|
|
|
|
|
The OS543 is an ideal tool for production and general maintenance use. It has a wide temperature range of -30°C to 550°C (-22 to 1022°F). It is portable, easy-to-use, compact and features laser sighting designed for simple one-hand operation. Its field of view is 10:1 and features a laser dot for accurate aiming and measuring. The thermometer has a backlit LCD display. The OS543 has auto power-off (approximately 10 seconds) after releasing the trigger, which extends battery life. The reading can easily be toggled between °C and °F via one slide switch. This thermometer has a very fast response time of 0.25 seconds.
|
| |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with 9 V battery, wrist strap and laser circle to dot switchable sighting, and a complete operators manual.
|
|
|
|
|
|
|
Related Links -
Manual
|
Product Manual |
Download OS542 - Infrared |
Download OS543 - Infrared Thermometer Laser/Dot Sighting |
|
|
|