More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Industrial Non-contact Infrared Thermometer / Transmitter with Local Display and Analog Output

OS550 Series - See the NEW OS550A Series   
2 year warranty CE OmegaCare
 
Noncontact Infrared Thermometer Transmitter
OS550 Series - See the NEW OS550A Series:Industrial Non-contact Infrared Thermometer / Transmitter with Local Display and Analog Output
Click for larger image.
   
Accuracy ±1% of Reading
Models with Temperature Ranges Measuring up to 2500°F (1370°C)
Current,Voltage or Millivolt Output
Laser Sight Optional
°C/°F Keypad Selectable
Local Backlit LCD Display Standard
Dual Display Indicates Current plus Min, Max, Average or Differential Temperatures on Most Models
Visual and Audible High/Low Alarm
Emissivity Adjustable from 0.1 to 1.00 in 0.01 steps via the Programmable Keypad
Fast 250 msec response time
Complete NEMA-4 System
RS-232 Communication
Safe and Easy to Install

View related products - Infrared Temperature Measurement Instruments

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OS550 has been superseded. Please refer to the OS550A for the newest model version.

OMEGA’s OS550 Series industrial, high performance, economical thermometer/transmitter offers a wide choice of temperature ranges, optical patterns or fields of view and three outputs (1 mV/ degree, 4-20 mA, and 0-5 Vdc) to feed directly into panel meters, recorders, temperature/process controllers, dataloggers, data acquisition systems or other process instrumentation. Since the OS550 Series infrared thermometers do not use chopper motors or vibrator mechanisms, they can be mounted in any position and in hostile environments without suffering any loss in performance. This rugged design coupled with their relatively small dimensions make these sensors ideally suited for a wide variety of applications.

Example of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the detailed data sheet in the related section below.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 Accessories
Click to expand/minimize a list of what others bought with the OS550-AP  OS550-AP 2 weeks   137.00    Air purge collar  
Click to expand/minimize a list of what others bought with the OS550-WC  OS550-WC 2 weeks   415.00    Air/water cooling jacket  
Click to expand/minimize a list of what others bought with the OS550-MF  OS550-MF Consult Sales   137.00    Mounting frame  
Click to expand/minimize a list of what others bought with the OS550-MB  OS550-MB 2 weeks   74.00    Right-angle mounting bracket  
Click to expand/minimize a list of what others bought with the OS550-MN  OS550-MN 2 weeks   32.00    Mounting nut  
Click to expand/minimize a list of what others bought with the OS550-LS  OS550-LS Consult Sales   415.00    Sighting viewer (laser) *  
Click to expand/minimize a list of what others bought with the CAL-3-IR  CAL-3-IR    Consult sales   NIST Calibration Certification  
Click to expand/minimize a list of what others bought with the PSS-12  PSS-12 7 weeks   470.00    12 Vdc Regulated Power Supply  
Click to expand/minimize a list of what others bought with the PSU-93  PSU-93 2 weeks   126.00    Unregulated 16-24 Vdc Power Supply  
All dollar amounts on this site are shown in Singapore currency.

 Note:
* One unit suitable for aligning many heads.
Sensor head cable can be extended at the factory at time of purchase to a maximum of 50 feet (15m). Add suffix -(*) FT to order number and $1 per FT over 15FT to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

 Related Links - Related Products
 Related Products
OS550A Series OS550A Series:
Industrial Non-Contact Infrared Thermometer/Transmitter with Local Display, Dual Alarm and Analog Output
   
Keywords:Industrial Non-contact Infrared Thermometer / Transmitter with Local Display and Analog Output. Models: OS551-MV-(*), OS551-MA-(*), OS551-V1-(*), OS552-MV-(*), OS552-MA-(*), OS552-V1-(*), OS553-MV-(*), 0S550, pressure vacuum gauge stainless steel pressure gauges

   Back to topBack to top