|
OSTW-(*), HST-(*) and HSTW-(*) |
|
|
|
|
Universal Round Pin / Flat Pin Thermocouple Connector
|
Click for larger image. |
|
|
$8.00
OSTW-T-M
|
|
Universal Female Works with Standard Round Pins or Miniature Flat Pins
|
|
Quick Connect Contact Washers
|
|
ANSI or IEC Color Coded
|
|
Hollow-Pin Construction
|
|
Accepts Stranded or Solid Wire up to Size 14 AWG
|
|
Glass-Filled Nylon and Liquid Crystal Polymer Connectors are Mutually Compatible -- as Well as with All Industry Standard Size Connectors
|
|
OSTW Series Rated to 180°C (356°F)
|
|
HST & HSTW Series Rated to 260°C (500°F)
|
|
Available with Quick Wiring Caps-- Simply Insert Wires in Caps and Tighten Screws
|
|
Captive Cover Screws
|
View related products - Thermocouple Connectors and Panel Systems
|
| |
|
|
|
OSTW Series connectors are standard size round pin 2 pole TC connectors. They connect or extend TC wire and cable to thermocouple sensors, temperature instrumentation and process controllers.This popular series of TC connector is available in all thermocouple calibration code colors. The contact washer feature allows the installer to use a straight wire strip. This greatly cuts installation/termination time and eliminates the torque that is normally associated with wire that is looped around a termination screw.
OSTW-( )-F female jack is Universal it will accept standard size round pin or mini size flat pin male TC connector plugs.
Some other designs: Mini size flat 2 pin TC connector design.
Round pin 3 pole, 3 prong TC connector shape.
Flat pin 3 pole, 3 prong TC connector shape.
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
|
| |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Order male and female separately to create pairs.
Add "Q" to model number for quick wiring cap. IEC color code connectors available. Add "I" to the calibration code letter example "-KI- or -JI-" for a male or female connector . Example K IEC male is "OSTW-KI-M"
Ordering Example: (1) OSTW-K-M Standard size write-on window male connector, type K, $8.00,
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Connector Body
|
|
Select OSTW for Glas-Filled Nylon w/Window HST for Liquid Crystal Polymer w/o Window HSTW for Liquid Crystal Polymer w/Window
(2)
|
Thermocouple Calibration
|
|
Select K for K Type Thermocouple Calibration J for J Type Thermocouple Calibration T for T Type Thermocouple Calibration E for E Type Thermocouple Calibration R/S for R/S Type Thermocouple Calibration C for C Type Thermocouple Calibration U for Uncompensated or B Type Thermocouple Calibration N for N Type Thermocouple Calibration
(3)
|
Connector Contacts
|
|
Select M for Male Connector Only F for Female Connector Only M-S for Male Connector Only with Solid Pins MQ for Male Connector Only with Quick Cap FQ for Female Connector Only Only with Quick Cap
(4)
|
Male Pin Construction
|
|
Select Nothing(leave field blank) for Hollow-Pin -S for Solid Pin
(5)
|
ROHS
|
|
Select Nothing(leave field blank) for Non-ROHS -ROHS for ROHS
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
UPJ Series: |
Universal Snap-In Panel Jacks Fits All Miniature and Standard Size TC Connectors |
|
|
|
OSTW-SC, OSTW-CC, GST-SC, DX, XBRLK, SSRT, PCLM,SFCL, RSACL, SACL, SRB, SRBS: |
Accessories: Standard Size Round Pin Thermocouple Connector, Wire Cable Clamps, Strain Relief, Grommets, Brass Crimp |
|
|
|
|
OSTW-CC Series: |
Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap |
|
|
|
|
|
|
Back to top
|
|