|
|
|
|
|
The OMEGA PCM5 Series converter is designed to convert a
4 to 20 mA signal from a process/ temperature controller or computer to
a time proportional output.
The modules mount directly to the input terminals on a 3 to 32 Vdc input
SSR, and supports single phase 50 or 60 Hz operation. Lever clamps
are provided on the converter for the 4 to 20 mA input.
The SSR’s power section provides easy connection to the line and load.
SPECIFICATIONS
Analog Input Signal:4 to 20 mA minimal; 0 to 30 mA permissible; reverse polarity protected; no abnormal operation below 4 mA
Compliance Voltage Requirement:6.4V
Time Base:~200 mS @ 50%, ~500 mS towards 0 and 100%
Ambient Temperature:0 to 40°C (32 to 104°F)
Dimensions:45 L x 51 W x 20 mm D (1.75 x 2.0 x 0.80")
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator’s manual.
Ordering Example: (1) PCM5 pulse control module,, $193.00
|
|
|
|
|
|
|
|
Keywords:Pulse Control Module
|
Back to top
|