More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Pulse Control Module

PCM5   
2 year warranty CE
 
Pulse Control Module
PCM5:Pulse Control Module
Click for larger image.
   
$193.00  PCM5
Tolerates Inputs Less than 4 mA
Converts 4 to 20 mA to a Time Proportional Output
Mounts Directly on a Single 3 to 32 VdcInput SSR
Supports Single Phase 50 or 60 Hz Operation

View related products - Controllers, Meters and Switching Devices

Click to scroll below to order See Specs PDF Manuals

The OMEGA PCM5 Series converter is designed to convert a 4 to 20 mA signal from a process/ temperature controller or computer to a time proportional output.

The modules mount directly to the input terminals on a 3 to 32 Vdc input SSR, and supports single phase 50 or 60 Hz operation. Lever clamps are provided on the converter for the 4 to 20 mA input. The SSR’s power section provides easy connection to the line and load.

SPECIFICATIONS
Analog Input Signal:4 to 20 mA minimal; 0 to 30 mA permissible; reverse polarity protected; no abnormal operation below 4 mA
Compliance Voltage Requirement:6.4V
Time Base:~200 mS @ 50%, ~500 mS towards 0 and 100%
Ambient Temperature:0 to 40°C (32 to 104°F)
Dimensions:45 L x 51 W x 20 mm D (1.75 x 2.0 x 0.80")


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the PCM5  PCM5 2 weeks   193.00    Pulse control module  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with operator’s manual.
 Ordering Example: (1) PCM5 pulse control module,, $193.00

   
Keywords:Pulse Control Module

   Back to topBack to top