More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Pre-mixed pH Calibration Solutions

PHA-4, PHA-7 and PHA-10   
RoHS
 
Pre-mixed pH Calibration Solutions
PHA-4, PHA-7 and PHA-10:Pre-mixed pH Calibration Solutions
Click for larger image.
   
40 Month Shelf Life
Pre-Mixed pH Solutions
Two Bottle Sizes Available
Standardized Against NIST Certified Sample

View related products - pH Calibration

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Formulated to provide precise pH determinations, these buffer solutions which are standardized against N.I.S.T.-certified reference samples, are ideal for calibrating electrodes and pH meters. The buffers are color-coded to avoid error and accurate to within ±0.01 pH at 25°C (77°F). Each buffer contains a preservative/mold inhibitor and a shrink-sealed cap to prevent contamination and leakage. Temperature compensation charts are included with each buffer solution. The shelf life of the buffer solutions are 40 months.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 Calibration Standards
Click to expand/minimize a list of what others bought with the PHA-4  PHA-4 4 weeks   29.00    4.01 pH buffer solution 500 ml (1 pint) bottle Not RoHS compliant
Click to expand/minimize a list of what others bought with the PHA-4-CAL-PH  PHA-4-CAL-PH 5 weeks   100.00    4.01 pH buffer solution 500 ml (1 pint) bottle, with Cal certificate RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PHA-4-GAL  PHA-4-GAL 4 weeks   73.00    4.01 pH buffer solution 4 L (1 gallon) bottle RoHS compliant
Click to expand/minimize a list of what others bought with the PHA-4-GAL-CAL-PH  PHA-4-GAL-CAL-PH 5 weeks   148.00    4.01 pH buffer solution 4 L (1 gallon) bottle, with Cal certificate RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PHA-7  PHA-7 2 weeks   29.00    7.00 pH buffer solution 500 ml (1 pint) bottle Not RoHS compliant
Click to expand/minimize a list of what others bought with the PHA-7-CAL-PH  PHA-7-CAL-PH 5 weeks   100.00    7.00 pH buffer solution 500 ml (1 pint) bottle, with Cal certificate RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PHA-7-GAL  PHA-7-GAL 4 weeks   73.00    7.00 pH buffer solution 4 L (1 gallon) bottle RoHS compliant
Click to expand/minimize a list of what others bought with the PHA-7-GAL-CAL-PH  PHA-7-GAL-CAL-PH 5 weeks   148.00    7.00 pH buffer solution 4 L (1 gallon) bottle, with Cal certificate RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PHA-10  PHA-10 4 weeks   31.00    10.01 pH buffer solution 500 ml (1 pint) bottle RoHS compliant
Click to expand/minimize a list of what others bought with the PHA-10-CAL-PH  PHA-10-CAL-PH 5 weeks   100.00    10.01 pH buffer solution 500 ml (1 pint) bottle, with Cal certificate RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PHA-10-GAL  PHA-10-GAL 4 weeks   77.00    10.01 pH buffer solution 4 L (1 gallon) bottle RoHS compliant
Click to expand/minimize a list of what others bought with the PHA-10-GAL-CAL-PH  PHA-10-GAL-CAL-PH 5 weeks   148.00    10.01 pH buffer solution 4 L (1 gallon) bottle, with Cal certificate RoHS compliancy undetermined
 Deionized Water
Click to expand/minimize a list of what others bought with the PHA-DI  PHA-DI 4 weeks   36.50    Deionized Water 500 ml (1 pint) bottle RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PHA-DI-GAL  PHA-DI-GAL 2 weeks   86.00    Deionized Water 4L (1 gal.) bottle RoHS compliancy undetermined
 Boxes of Individual Use Packets
    PHAB-DI 4 weeks   78.00    20 individual use packates of Deionized Water RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PHAB-PH  PHAB-PH 2 weeks   78.00    5 each individual use packets of PH4, PH7, PH10, and Deionized Water RoHS compliancy undetermined
All dollar amounts on this site are shown in Singapore currency.

 Note: For NIST Certificate of Conformance on pH solutions, use model number ending in "-CAL-PH".

Certification available at time of purchase only.

NIST Certificate of Conformance does not include points; it does include batch number.

Certificates are not available for Deionized Water or Individual Use Packets.


 Ordering Example: (1) PHA-4 4.00 pH buffer solution, $29.00,  plus (1) PHA-7 7.00 pH buffer solution, $29.00, $29.00 + 29.00 = $58

 Related Links - Related Products
 Related Products
PHA-20 PHA-20:
PRODUCT DISCONTINUED
PHA-90, PHA-89, PHA-85, PHA-79 and PHA-100 PHA-90, PHA-89, PHA-85, PHA-79 and PHA-100:
pH Buffers and Indicator Papers - Discontinued
   
Keywords:pH Calibration Solutions, Buffer Solutions, pre mixed buffer solution, ph solution, calibration solution Deionized Water Buffer Packets, solutions, fluid , ion meters led volt meter ph adjustment ph ion

   Back to topBack to top