General purpose for samples requiring double junction
150 (6)
12 (.47)
0-14
0-100 (32-212)
PHE-1332
PHE-1332-U
Test tubes
150 (6)
6 (.24)
0-14
0-100 (32-212)
PHE-1432
PHE-1432-U
Test tubes for samples requiring double junction
150 (6)
6 (.24)
0-14
0-100 (32-212)
PHE-1335
PHE-1335-U
Extra long test tubes (detachable style shown)
300 (12)
6 (.24)
0-13
0-100 (32-212)
PHE-1471
PHE-1471-U
Measurement of flat surfaces for samples requiring double junction
150 (6)
12 (.47)
0-14
0-100 (32-212)
PHE-2385
PHE-2385-U
Rugged puncture tip for meats, cheeses, fruits, leather
55 (2.2)
8 (.31)
0-13
0-100 (32-212)
PHE-1317
PHE-1317-U
Economical with removable guard and PTFE junction
110 (4.3)
12 (.47)
0-13
0-100 (32-212)
PHE-1417
PHE-1417-U
Economical with double PTFE junction
110 (4.3)
12 (.47)
0-12
0-80 (32-176)
PHE-1304
PHE-1304-U
Economy
90 (3.5)
12.5 (.49)
0-12
0-80 (32-176)
ORE-1311
ORE-1311-U
General purpose ORP
150 (6)
12 (.47)
±2000 mV
0-100 (32-212)
ORE-1411
ORE-1411-U
Double junction ORP for interfering ions such as zinc, copper or sulfide
150 (6)
12 (.47)
±2000 mV
0-100 (32-212)
Please download PDF file for full specifications and a complete list of available models.
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 0.75 to 1 m (2.5 to 3') cable and instruction sheet. Cable may be supplied slightly longer with a maximum length of 1m (3').
For non-standard cable lengths replace the asterisk in the model number with the desired length in feet; add $2 per foot to price. (Additional cost of $2 per foot applies to the entire length of cable).
Electrodes come standard with BNC connector, for optional US connector, add suffix "-U" to model number; consult To Order guide for pricing.
* For NIST certificate of conformation for the pH buffer solutions, add suffix "-NIST" to the model number; add an additional line item, CAL-PH, $25 per order. NIST certificate available on pH buffers only.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) PHE-1311 General Purpose Single Junction, $165.00, plus (1) PHE-1411 Double Junction Electrode, $209.00, $165.00 + 209.00 = $374