Double junction reference suitable for applications that normally require calomel
150 (5.9)
12 (0.47)
0 to 14
0 to 100 (32 to 212)
PHE-2114
PHE-2114-U
General purpose, large bulb
110 (4.3)
12 (0.47)
0 to 13
0 to 100 (32 to 212)
PHE-2414
PHE-2414-U
Large bulb, sealed double junction
110 (4.3)
12 (0.47)
0 to 13
0 to 110 (32 to 230)
PHE-2314
PHE-2314-U
General purpose, large bulb sealed
110 (4.3)
12 (0.47)
0 to 13
0 to 110 (32 to 230)
PHE-2214
PHE-2214-U
Sealed inner, refillable outer junction
110 (4.3)
12 (0.47)
0 to 13
0 to 110 (32 to 230)
PHE-2319
PHE-2319-U
High pH, sealed
110 (4.3)
12 (0.47)
0 to 14
5 to 110 (41to 230)
PHE-2116
PHE-2116-U
Rugged bulb design
140 (5.5)
12 (0.47)
0 to 14
5 to 110 (41to 230)
PHE-2131
PHE-2131-U
Test tubes, flasks
150 (5.9)
6 (0.24)
0 to 14
0 to 100 (32 to 212)
PHE-2731
PHE-2731-U
Test tubes, flasks for organics, proteins, metals
150 (5.9)
6 (0.24)
0 to 14
0 to 100 (32 to 212)
PHE-2123
PHE-2123-U
Large test tubes, flasks
150 (5.9)
9.5 (0.37)
0 to 14
0 to 100 (32 to 212)
PHE-2124
PHE-2124-U
Extra long for measurement in narrow vessels
300 (11.8)
9.5 (0.37)
0 to 14
0 to 100 (32 to 212)
Please download PDF file for full specifications and complete list of available models.
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 0.75 to 1 m (2˝ to 3 ft) cable and Electrode Care Instruction Sheet. Cables may be supplied slightly longer with a maximum length of 1 m (3 ft)
For non-standard cable lengths, add a suffix with the desired length in feet; add $2 per foot to price. (Additional cost of $2 per foot applies to the entire cable length)
Combination electrodes available with detachable cable connector.
BNC connector is standard, for a US connector, add suffix "-U" to model number; consult To Order guide above for pricing.