More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Clear Epoxy-bodied, Gel-filled Combination Alpha® Electrodes

PHE-4200   
RoHS
 
PHE-4200:Clear Epoxy-bodied, Gel-filled Combination Alpha® Electrodes
Click for larger image.
   
Five Electrode Styles
Covers Entire 0 to 14 pH Range
Clear Epoxy Body Construction
Fast Responding: 95% in Less than 1 Second
One-Year Guaranteed Shelf Life
Comes with OMEGA Quality Certificate

View related products - Lab Electrodes

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

OMEGA Engineering is pleased to offer a complete line of laboratory pH electrodes. The PHE-4200 Series are gel-filled, combination pH electrodes with a unique clear epoxy body design. With five electrode styles to choose from, you’re sure to find one suitable for your application. OMEGA ® PHE-4200 electrodes offer reliable quality at a reasonable cost. The electrodes measure the entire pH range from 0 to 14 pH units at 0 to 100°C (32 to 212°F) and feature an Ag/AgCI reference and polypropylene liquid junction. Each electrode comes in a soaker storage bottle to keep the electrode moist and ready for use. Shelf life is guaranteed for one year, and the OMEGA quality certificate provided assures that these electrodes meet the most stringent quality control requirements.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the PHE-4201  PHE-4201 2 weeks   190.00    General purpose 150mm length 12mm dia RoHS compliant
Click to expand/minimize a list of what others bought with the PHE-4202  PHE-4202 9 weeks   208.00    Double junction 150mm length 12mm dia RoHS compliant
    PHE-4222 9 weeks   277.00    Flask size 300mm length 9.5mm dia RoHS compliant
Click to expand/minimize a list of what others bought with the PHE-4272  PHE-4272 9 weeks   318.00    Flat surface double junction 150mm length 12 mm dia RoHS compliant
Click to expand/minimize a list of what others bought with the PHE-4232  PHE-4232 9 weeks   294.00    Semi-micro 150 mm length 6 mm dia RoHS compliant
 Accessories
Click to expand/minimize a list of what others bought with the PHA-10  PHA-10 4 weeks   31.00    PH 10 buffer solution 500 ml (1 pt) RoHS compliant
Click to expand/minimize a list of what others bought with the PHA-10-GAL  PHA-10-GAL 4 weeks   77.00    PH 10 buffer solution 4L (1 gal) RoHS compliant
Click to expand/minimize a list of what others bought with the PHA-4  PHA-4 4 weeks   29.00    PH 4 buffer solution 500 ml (1 pt) Not RoHS compliant
Click to expand/minimize a list of what others bought with the PHA-4-GAL  PHA-4-GAL 4 weeks   73.00    PH 4 buffer solution 4L (1 gal) RoHS compliant
Click to expand/minimize a list of what others bought with the PHA-7  PHA-7 4 weeks   29.00    PH 7 buffer solution 500 ml (1 pt) Not RoHS compliant
Click to expand/minimize a list of what others bought with the PHA-7-GAL  PHA-7-GAL 4 weeks   73.00    PH 7 buffer solution 4L (1 gal) RoHS compliant
Click to expand/minimize a list of what others bought with the PHA-DI  PHA-DI 2 weeks   36.50    De-ionized water 500 ml (1 pt) RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PHA-DI-GAL  PHA-DI-GAL 2 weeks   86.00    De-ionized water 4L (1 gal) RoHS compliancy undetermined
    PHAB-DI 4 weeks   78.00    20 foil packets of de-ionized water RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PHAB-PH  PHAB-PH 2 weeks   78.00    5 foil packets each of PH-4, PH-7, PH-10, and de-ionized water RoHS compliancy undetermined
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with 750 mm (2.5 ft) of cable with BNC connector and Electrode Care Instruction Sheet.


 Ordering Example: (1) PHE-4201 Gen. purpose electrode, $190.00

 Related Links - Related Products
 Related Products
PHA-20 PHA-20:
PRODUCT DISCONTINUED
PHA-4, PHA-7 and PHA-10 PHA-4, PHA-7 and PHA-10:
Pre-mixed pH Calibration Solutions
   
Keywords:Clear Epoxy-bodied, Gel-filled Combination Alpha® Electrodes

   Back to topBack to top