|
PHE-6300, PHE-5300, PHE-2114 and PHE-1304 |
|
|
|
|
|
OMEGA Engineering offers pH electrodes with integral preamplifiers for laboratory or industrial applications.
These electrodes can interface directly with equipment that accepts a millivolt input signal with a 10 k½ or greater
input impedance, such as a data acquisition interface or multimeter. The preamplifier converts the high
impedance millivolt signal of the electrode into a low impedance signal, enabling the signal to be run up to
305 m (1000') without signal loss. The electrode is supplied with 1 to 3 m (3 to 10') of coaxial cable,
depending on the model. If longer cable lengths are required, simply splice on extension cable.
These preamplified electrodes are available in a variety of styles and can interface with any pH meter,
controller, transmitter, multimeter or data acquisition system with a
one-to-one unity gain.
The preamplified power option comes in styles: an encapsulated battery design, suffix "-PB", an
external battery style, suffix "-EB", and a style for use with an external dc power source, "-NB". To order a preamplified electrode see the To Order guide below.
Model No. |
Description |
PHE-1304-(*) | Combination gel-filled, epoxy-bodied, general purpose laboratory pH electrode. pH range 0 to 12, temp. 0 to 80°C (32 to 176°F). |
PHE-2114-(*) | Combination general purpose, large bulb, refillable glass pH electrode. pH range 0 to 13, temp. 0 to 100°C (32 to 212). |
PHE-5311-10-(*) | Industrial in-line combination, general purpose, gel filled, pH electrode, Kynar housing, 1/2" MNPT threading, insertion length 1". 10' of cable standard. pH range 0 to 13, temp. range -5 to 100°C. (23 to 212°F). Dimensions: 127 x 25 mm (5 x 1"). |
PHE-5411-10-(*) | Industrial in-line combination double junction electrode. MNPT threading, insertion length 1". 10' of cable standard. pH range 0 to 13, temp. range -5 to 100°C (23 to 212°F). Dimensions: 127 x 25 mm (5 x 1"). |
PHE-5316-10-(*) | Industrial in-line combination, general purpose, gel-filled, pH electrode, CPCV housing, 3/4" MNPT threading, 2" insertion length. 10' cable standard. pH range 0 to 13, temp. range -5 to 80°C (23 to 176°F). Dimensions: 168 x 25 mm (6.6 x 1"). |
PHE-6351-10-(*) | Industrial submersible, combination, general purpose, gel-filled, pH electrode. Electrode potted in 36" ABS pipe. 10' cable standard. pH range 0 to 13, temp. range 0 to 80°C (32 to 176°F). Dimensions: 28 x 914 mm (1.1 x 36"). |
PHE-6451-10-(*) | Industrial submersible, combination, double junction, gel-filled, pH electrode. Electrode potted in 36" ABS pipe. 10' cable standard. pH range 0 to 13, temp. range 0 to 80°C (32 to 176°F). Dimensions: 28 x 914 mm (1.1 x 36"). |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 1 to 3m (3 to 10') of cable and electrode care instruction sheet.
For non-standard cable lengths, replace te suffix "-10" with the desired length in feet; add $2 per foot. (Additional cost of $2 per foot applies to the entire cable length).
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Code in Part Number
|
|
Select 1304 for code 1304 2114 for code 2114 5311-10 for code 5311-10 5316-10 for code 5316-10 6351-10 for code 6351-10 6451-10 for code 6451-10
(2)
|
Code in Part Number
|
|
Select Nothing(leave field blank) -EB for Replaceable external battery pack -PB for Battery encapsulated in the cap of the electrode. Battery life approximately one year. Battery cannot be replaced -NB for Requires external dc power supply of ±1.5 Vdc to ±9 Vdc
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
Back to top
|
|