|
|
|
|
|
The PHE-9150 series has been discontinued. Please contact our Flow Engineering department.
The pHACT is a Fast Acting pH Sensor, with a built-in differential amplifier and 100Ω Platinum RTD Automatic Temperature Compensation sensor that provides a compensated output compatible with any pH meter. It is an ideal solution for ground loop problems, since it has a built-in solution ground and low impedance output, making the pHACT immune to noise. The PPS molded body has a high chemical resistance. The PHE-9150 series uses a High pH glass formulation, the perfect choice for extreme pH applications, with a triple PTFE junction reference cell. Coupled with the novel Plunger electrode design, this sensor assures low maintenance in most applications. The PHE-9151 is manufactured for low viscosity and in-line use, with a 3 /4 ' or 1' MNPT. It is ideal for the pulp and paper industry, as well as electroplating and petro-chemical applications. The PHE-9153 has 0.5' (12mm) insertion length, while PHE-9151 has 2.3' (59mm) for use in large pipes. PHE-9150/52 are manufactured in such a way that can be used in-line or submersible applications, with a 3 /4 " or 1' MNPT. While the PHE-9150 has only 0.9' (23mm) insertion length, the PHE-9152 offers 2.3' (59mm), to be able to reach into large diameter pipes, or tanks.
For complete product specifications see the Related Links section at the bottom of this page.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with electrode care instruction sheet and 4.6 m (15 ft) of cable.
For non standard cable lengths, replace the suffix "15" in the model number with the required length in feet, add $2 per foot to price. (Additional per foot cost applies to the entire cable length.)
For HF/Fluoride resistant electrode, add suffix "-HF" to model number, add $50 to price.
For high temperature reference cell, add suffix "HT" to model number, add $35 to price.
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
Back to top
|
|