More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Dual pH/conductivity the Most Popular Pocket Pal™ Meter  - Discontinued

PHH60 and PHH80 POCKET PAL Series of Handheld Instruments   
 
pH Probe
PHH60 and PHH80 POCKET PAL Series of Handheld Instruments:Dual pH/conductivity the Most Popular Pocket Pal™ Meter  - Discontinued
Click for larger image.
   
Measures pH, pH/Conductivity, or pH/ORP
Two Buttons Control All Operations
Electrodes Fold Away into Handle When Not in Use
Detachable Electrodes
Integral Benchtop Stand

View related products - Water Analysis

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

From March 22nd, PHH-60 and PHH-80 series including the accessories have been discontinued. Looking for a possible substitute, please see the PHH-127 series for details. For the rest of the stock, please reach out to our customer service team to get the detail for last time buy opportunity.

The POCKET PAL™ Series of handheld instruments are rapidly becoming an industry favorite for field and laboratory applications. The electrodes are designed for easy field replacement and can be quickly calibrated with easy access twopoint calibration potentiometers. Digital display, chemical resistant ABS plastic housings and probes that fold-away for protection make the POCKET PAL series ideal for portability and reliability.

The low cost PHH-81A is ideally suited for general pH measurements in field, plant, production line or laboratory environments. The PHH-81A features manual temperature compensation and a standard BNC connector allowing for use with a wide variety of laboratory and industrial pH electrodes.

For versatility in the field or the laboratory, the PHH-60BMS/TDS and PHH80BMS/TDS feature the ability to make pH, conductivity and total dissolved solids measurements in one handheld instrument. The PHH-60B measures pH from 0 to 14 and conductivity from 0 to 19,990 µmhos or ppm, and the PHH-80B extends the conductivity measuring range to 199,900 µmhos or ppm. Recessed switches control all functions, and an easy access panel contains adjustments for pH calibration and slope, zero and span for conductivity. Features include automatic temperature compensation (ATC), detachable electrodes and integral benchtop stand.

The PHH-82B is a dual-function instrument that measures pH and ORP (oxidationreduction potential). It is ideal for measurements of ORPs that are pH dependent. Applications include swimming pool maintenance, drinking water disinfection, chrome reduction and cyanide destruction of electroplating. Features include detachable electrodes and integral benchtop stand.

SPECIFICATIONS

PHH-60BMS/TDS and PHH-80BMS/TDS
pH Range:
0 to 14 pH
Resolution: 0.01 pH
Accuracy: ±0.02 pH Temperature
Compensation: Automatic 0 to 70°C (32 to 158°F)
Conductivity
    Range:

        PHH-60BMS: 0 to 19,990 µmhos
        PHH-60BTDS: 0 to 19,990 ppm
        PHH-80BMS: 0 to 199,900 µmhos
        PHH-80BTDS: 0 to 199,900 ppm
    Resolution:
        PHH-60BMS/TDS: 10 µmhos/ppm
        PHH-80BMS/TDS: Range 0 to 2000 1 µmhos/ppm; 0 to 20,000 10 µmhos/ 0 to 200,000, 100 µmhos
Accuracy: ±2% of span
Temperature Compensation: Automatic 0 to 50°C (32 to 122°F)

PHH-81A
Range:
0 to 14 pH
Resolution: 0.01 pH
Accuracy: ±0.2 pH
Connector: BNC
Temperature Compensation: Manual 0 to 100°C (32 to 212°F)

PHH-82B
Range:
0 to 14 pH, ±1000 mV ORP
Accuracy: ±0.02 pH; ±15 mV ORP
Resolution: 0.01 pH; 1 mV
Automatic Temperature Compensation: Automatic 0 to 70°C (32 to 158°F)
Power: 9V battery (included)
Dimensions: 158.8 L x 31.8 D x 57.2 mm H (6.25 x 1.25 x 2.25")
Weight: 241 g (8.5 oz)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the PHH-60BMS  PHH-60BMS    Consult sales   pH/Conductivity meter, 0-14 pH, 0-19,990 µmhos  
    PHH-60BTDS    Consult sales   pH/Conductivity meter, 0-14 pH, 0-19,990 ppm  
Click to expand/minimize a list of what others bought with the PHH-80BMS  PHH-80BMS    Consult sales   pH/Conductivity meter, 0-14 pH, 0-199,900 µmhos  
Click to expand/minimize a list of what others bought with the PHH-80BTDS  PHH-80BTDS 2 weeks   915.00    pH/Conductivity meter, 0-14 pH, 0-199,900 ppm  
 Accessories
Click to expand/minimize a list of what others bought with the PHE-8200B  PHE-8200B    Consult sales   PHH-60/80BMS/TDS replacement stick pH electrode w/ATC  
    CDEC-60    Consult sales   PHH-60/80BMS/TDS 1 m (3') conductivity extension cable  
    PHE-8100    Consult sales   PHH-81A replacement stick pH electrode  
    PHE-8136    Consult sales   PHH-81A replacement pH electrode with 1 m (3') extension  
 Calibration Standards
Click to expand/minimize a list of what others bought with the PHA-4  PHA-4 4 weeks   29.00    4.00 pH buffer solution 475 ml bottle, 1 Year Shelf Life  
Click to expand/minimize a list of what others bought with the PHA-7  PHA-7 4 weeks   29.00    7.00 pH buffer solution 475 ml bottle, 1 Year Shelf Life  
Click to expand/minimize a list of what others bought with the PHA-10  PHA-10 4 weeks   31.00    10.00 pH buffer solution 475 ml bottle, 1 Year Shelf Life  
All dollar amounts on this site are shown in Singapore currency.

 Note: Each unit supplied with sensor(s), screwdriver, vinyl carrying case, battery and user’s manual.

 Related Links - Related Products
 Related Products
PHA-20 PHA-20:
PRODUCT DISCONTINUED
PHA-4, PHA-7 and PHA-10 PHA-4, PHA-7 and PHA-10:
Pre-mixed pH Calibration Solutions
PHA-90, PHA-89, PHA-85, PHA-79 and PHA-100 PHA-90, PHA-89, PHA-85, PHA-79 and PHA-100:
pH Buffers and Indicator Papers - Discontinued
   
Keywords:Dual pH/conductivity the Most Popular Pocket Pal meters, pH Probe, indicator gage open channel flow measurement spring loaded terminal block temperature sensors manufacturers

   Back to topBack to top