|
|
|
|
|
The PHS-25 Multi Position Stirrer is a perfect solution to
labs whoneed multiple stirring positions. The PHS-25 will
accommodate up to nine 250 ml beakers or flasks. The bright
stainless steel top has nine circular etched markings to make
placement easy.
A powerful brushless motor will give years of trouble free
use, all at a very economical price.
Specifications
Top Plate Material: Bright stainless steel
Number of Available Positions: 9
Maximum Vessel Width Size: 250 mL
Stirrer Speed: 300 to 2800 RPM
Motor: 2 W, brushless
Dimension: 300 W x 300 L x 55 D mm (11.8 x 11.8 x 2.1")
Plate Dimensions: 300 x 300 mm (11.8 x 11.8")
Net Weight: 2 kg (4.4 lb)
Power Supply: AC 90 to 230V, 50 to 60 Hz
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
|
|
|
|
|
Keywords:Laboratory Multi Position Stirrer
|
Back to top
|