More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Laboratory Multi Position Stirrer

PHS-25   
 
Laboratory Multi Position Stirrer
PHS-25:Laboratory Multi Position Stirrer
Click for larger image.
   
Accommodate up to Nine 250 ml Beakers or Flasks

View related products - Industrial pH Instrumentation and Electrodes

Click to scroll below to order See Specs PDF Manuals

The PHS-25 Multi Position Stirrer is a perfect solution to labs whoneed multiple stirring positions. The PHS-25 will accommodate up to nine 250 ml beakers or flasks. The bright stainless steel top has nine circular etched markings to make placement easy. A powerful brushless motor will give years of trouble free use, all at a very economical price.

Specifications
Top Plate Material: Bright stainless steel
Number of Available Positions: 9
Maximum Vessel Width Size: 250 mL
Stirrer Speed: 300 to 2800 RPM
Motor: 2 W, brushless
Dimension: 300 W x 300 L x 55 D mm (11.8 x 11.8 x 2.1")
Plate Dimensions: 300 x 300 mm (11.8 x 11.8")
Net Weight: 2 kg (4.4 lb)
Power Supply: AC 90 to 230V, 50 to 60 Hz


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PHS-25    Consult sales   Multi-position stirrer, analog  
All dollar amounts on this site are shown in Singapore currency.


   
Keywords:Laboratory Multi Position Stirrer

   Back to topBack to top