More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Plastic Fittings for Tubing and Hose (1/16" ID - 1" ID)

FTNY, FTPP, FTKY Series   
 
Plastic Fittings for Tubing and Hose (1/16" ID - 1" ID)
FTNY, FTPP, FTKY Series:Plastic Fittings for Tubing and Hose (1/16
Click for larger image.
   
$26.50  FTPP-3040NP
BLACK NYLON
POLYPROPYLENE
PVDF

View related products - Pumps & Mixers

Click to scroll below to order See Specs PDF

Offers kits for storage and organization of a wide variety of fittings. Each unit consists of 4 impact-resistant boxes in a storage rack. The individual boxes, which feature secure, snap-shut latches, can be removed and carried separately. Convenient compartments make fittings easy to store and easy to find.

Specifications
Temperature Range:
Kynar: -62 to 108°C (-80 to 226°F)
Polypropylene: -13 to 66°C (9 to 150°F)
Nylon: -46 to 135°C (-50 to 275°F)
Maximum Pressure:
Kynar: 17.9 bar (260 psi)
Polypropylene: 10.3 bar (150 psi)
Nylon: 10.3 bar (150 psi)


All dollar amounts on this site are shown in Singapore currency.


   
Keywords:Plastic Fittings for Tubing and Hose (1/16" ID - 1" ID)

   Back to topBack to top