A general purpose RTDprobe with transition style junction. Comes with 36" PFA coated lead wires. Standard probe lengths are 6, 12, 18, 24 inch. Standard diameters are 1/16, 1/8, 3/16, 1/4 inch. Stripped end termination is standard. For additional lead length over 36", add $2.25 per foot (Style 2 and 3) and $1.40 per foot (Style 1). Non-standard probe lengths are available, consult Sales Department. PFA coating and dual sensor probes are also available on request.
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
† All dollar amounts on this site are shown in Singapore currency.
Note:
For 4-wire configurations change the "2" in the model number to a "3" and add $15 to the price
For probes with 1/16" diameter, check Sales for price and availability.
Not available on Molded Junction Transition Versions.
For 0.00392 Curve, change "E" suffix to "A". The accuracy is ±0.10% at 0°C. Consult sales for price. This is a non-standard probe and the order is non-cancelable/non-returnable.<\li>