More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Air Temperature RTD Probe with M12 Connector

PR-25AP series   
Air Temperature RTD Probe with M12 Connector
PR-25AP series:Air Temperature RTD Probe with M12 Connector
Click for larger image.
   
$343.00  PR-25AP-A-1200-0-M12
Pt100 Wire Wound RTD with Class A Accuracy Standard (Tighter Accuracy Options Available)
Resistance vs. Temperature and Accuracy per IEC 60751
Temperature Range: -100 to 250°C (-148 to 500ºF)
Probe Will Withstand 400 psi (27.6 bar) Differential Pressure Between Airstream and Ambient Conditions
316L Stainless Steel Probe and Housing with Vent Holes Around Element
M12, 4-Pin, A-Coded Plug Connector for Easy Installation
Available With or Without NPT Mounting Threads
Non-Threaded Probe Can be Used with Optional Handle for Hand-Held Measurements
Wide Selection of M12 Extension Cables Available.

View related products - RTD (PT100) Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Our PR-25AP RTD Air Probe combines the availability of the high accuracy sensor options found in our Ultra-Precise RTD probes with the convenience and reliability of our M12 enabled PR-21 probes. The PR-25AP offers RTD accuracies of Class A, AA (formerly 1/3DIN) and 1/10DIN sensing elements with the ease and reliability of the M12 connection.

The PR-25AP RTD is also designed to provide a barrier to airflow between the air stream and the ambient conditions that has been tested to 400 psi with no leakage. The probe is constructed with a 316L stainless steel housing and sheath for strength and corrosion resistance. For ease of mounting, the PR-25AP is available with the following mounting thread options:
  • 1/2NPT
  • 3/8NPT
  • 1/4NPT
  • Non-Threaded Housing


  • The mounting thread options above allow the probes to be used in a wide variety of applications, including:
  • As stand-alone immersion sensors.
  • Installed directly into your product or process using an NPT threaded port.
  • The non-threaded design can be combined with our M12-Handle accessory to convert it for hand-held sensing applications.
  • Other applications using a variety of available compression fittings or other accessories.


  • The PR-25AP, like all of our M12 enabled probes, comes standard with a 4-wire, 4-pin, M12 A-Coded plug connector for easy assembly to extension cables. This allows it to be used in any 2, 3 or 4-wire measurement system for maximum flexibility. For 1/10DIN accuracy we highly recommend using a 4-wire measurement to take maximum advantage of the tight accuracy option.


    When ordering your PR-25AP sensor, don't forget your extension cable. Omega offers a wide selection of extension cables including over molded PVC, Polyurethane and Silicone cables, as well as customized cables in a variety of materials with optional stainless steel braid or hose for improved mechanical protection, and a wide selection of instrument connections.

    Connect your PR-25AP RTD sensor to one or more of Omega's wide variety of in-stock controllers, data loggers, transmitters, hand held thermometers, PLCs, or other measurement & control products to complete your measurement or control system. Omega offers a selection of programmable and fixed range transmitters that can be connected directly to the M12 connection of your PR-25AP sensor. There are also wireless transmitter options available.

    Specifications:
  • Metal Parts: 316L Stainless Steel Sheath and Housing.
  • Connector: 4-Pin "A"-Coded M12 Plug Connector
  • Standard Mounting Threads: 1/2NPT, 3/8NPT, 1/4NPT, and Non-Threaded
  • Standard Probe Diameter: 1/4"
  • Standard Probe Lengths: 6", 12” and 18”
  • Sensor: Pt100 (100 Ohms at 0°C, .00385 TCR (alpha)) per IEC 60751
  • Accuracy: Class A, AA (formerly 1/3DIN) per IEC 60751 and 1/10DIN
  • Temperature Range: -50 to 250°C Except for the Connector Which is 85°C Max
  • Insulation Resistance: 100 Megohms Minimum at 100VDC at Room Ambient



  • To Order (Specify Model Number)    
    expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
     
    Most Popular Models Highlighted!
     Part Number   Availability   Price   Description    Qty.
     Pt100, Class A Accuracy Probes
        PR-25AP-A-0600-0-M12 8 weeks   293.00    6" Long, No Mounting Thread  
        PR-25AP-A-1800-0-M12 8 weeks   339.00    18" Long, No Mounting Thread  
        PR-25AP-A-0600-1/2-M12 8 weeks   304.00    6" Long, 1/2 NPT Mounting Thread  
        PR-25AP-A-0600-1/4-M12 2 weeks   287.00    6" Long, 1/4 NPT Mounting Thread  
        PR-25AP-A-1800-1/4-M12 8 weeks   339.00    18" Long, 1/4 NPT Mounting Thread  
     Extension Cables and Accessories
    Click to expand/minimize a list of what others bought with the M12CM-T24SSPC-SF-2  M12CM-T24SSPC-SF-2 2 weeks   112.00    2 meter (6.5 foot) Long FEP Cable with a Straight Female Over Molded LCP Connector and Stripped Leads  
        M12CM-T24SSPC-SF-5 2 weeks   145.00    5 meter (16.4 foot) Long FEP Cable with a Straight Female Over Molded LCP Connector and Stripped Leads  
        M12CM-T24SSPC-SF-15 7 weeks   231.00    15 meter (49 foot) Long FEP Cable with a Straight Female Over Molded LCP Connector and Stripped Leads  
        M12CM-T24SSPC-RF-2 2 weeks   112.00    2 meter (6.5 foot) Long FEP Cable with a Right Angled Female Over Molded LCP Connector and Stripped Leads  
        M12CM-T24SSPC-RF-5 2 weeks   137.00    5 meter (16.4 foot) Long FEP Cable with a Right Angled Female Over Molded LCP Connector and Stripped Leads  
        M12CM-T24SSPC-RF-10 2 weeks   178.00    10 meter (33 foot) Long FEP Cable with a Right Angled Female Over Molded LCP Connector and Stripped Leads  
        M12CM-T24SSPC-RF-15 7 weeks   231.00    15 meter (49 foot) Long FEP Cable with a Right Angled Female Over Molded LCP Connector and Stripped Leads  
    Click to expand/minimize a list of what others bought with the M12C-PUR-4-S-F-2  M12C-PUR-4-S-F-2 2 weeks   35.00    Extension Cable, 4-Wire Polyurethane Insulated, 2 meters (6.5') Long With Flying Leads One End  
    Click to expand/minimize a list of what others bought with the M12C-PUR-4-S-F-5  M12C-PUR-4-S-F-5 3 weeks   43.00    Extension Cable, 4-Wire Polyurethane Insulated, 5 meters (16.4') Long With Flying Leads One End  
    Click to expand/minimize a list of what others bought with the M12C-PVC-4-S-F-5  M12C-PVC-4-S-F-5 2 weeks   39.00    Extension Cable, 4-Wire PVC Insulated, 5 meters (16.4') Long With Flying Leads One End  
    Click to expand/minimize a list of what others bought with the M12C-SIL-4-S-F-1.5  M12C-SIL-4-S-F-1.5 8 weeks   28.50    M12 Extension Cable, Silicone Insulated Cable wth Straight Socket Style Connector One End, Stripped Leads the Other, 1.5m Long  
        M12C-SIL-4-S-F-5 2 weeks   43.50    M12 Extension Cable, Silicone Insulated Cable wth Straight Socket Style Connector One End, Stripped Leads the Other, 5m Long  
    Click to expand/minimize a list of what others bought with the M12C-SIL-4-S-F-10  M12C-SIL-4-S-F-10 2 weeks   71.00    M12 Extension Cable, Silicone Insulated Cable wth Straight Socket Style Connector One End, Stripped Leads the Other, 10m Long  
    Click to expand/minimize a list of what others bought with the M12CFM-P24STPC-SFSR-FL-3  M12CFM-P24STPC-SFSR-FL-3 2 weeks   89.00    M12 Extension Cable, PVC Insulated with Straight Socket Connector One End, Stripped Leads the Other, 3m Long  
    Click to expand/minimize a list of what others bought with the M12CFM-P24STPC-SFSR-FL-10  M12CFM-P24STPC-SFSR-FL-10 7 weeks   120.00    M12 Extension Cable, PVC Insulated with Straight Socket Connector One End, Stripped Leads the Other, 10m Long  
    Click to expand/minimize a list of what others bought with the M12CFM-T24SSPC-SFSR-FL-3  M12CFM-T24SSPC-SFSR-FL-3 2 weeks   98.00    M12 Extension Cable, FEP Insulated with Straight Socket Connector One End, Stripped Leads the Other, 3m Long  
        M12CFM-T24SSPC-SFSR-FL-5 7 weeks   111.00    M12 Extension Cable, FEP Insulated with Straight Socket Connector One End, Stripped Leads the Other, 5m Long  
        M12-Handle-A 5 weeks   175.00    Handle Accessory  
    Click to expand/minimize a list of what others bought with the TX-M12-RTD-C-1  TX-M12-RTD-C-1    Consult sales   Miniature Programmable Temperature Transmitter (4 to 20mA Output) with M12 Connections  
        TX-M12-RTD-V-1    Consult sales   Miniature Programmable Temperature Transmitter (0 to 10VDC Output) with M12 Connections  
        SPRTX-SS1-M12-1 7 weeks   348.00    4-20 milliamp Transmitter in Mating M12 Connector with Extension Cable, Range -99 to 208°C (-146 to 406°F)  
        BRLK-14-18 2 weeks   19.25    Brass Compression Fitting, 1/8NPT Thread for 1/4" Probe  
    Click to expand/minimize a list of what others bought with the SSLK-14-18  SSLK-14-18 2 weeks   39.50    Stainless Steel Compression Fitting, 1/8NPT Thread for 1/4" Probe  
    All dollar amounts on this site are shown in Singapore currency.

     Note: For 1/3 DIN accuracy, change “-A-” to “-1/3-” after the “-25AP-” in the model number and add $9 to price. For 1/10 DIN accuracy, change “-A-” to “-1/10-” after the “-25AP-” in the model; number and add $36.50 to price. A limited selection of Pt1000 elements are available, please consult sales.
     Ordering Example: (1) PR-25AP-A-0600-0-M12 Air Probe, Pt100, Class A, 6, $293.00,  plus (1) PR-25AP-A-1200-1/2-M12 Air Probe, Pt100, Class A, 12, $319.00, $293.00 + 319.00 = $612
     Part Number Builder
    (1) (2) (3)   
    P
    P
    R
    R
    -
    -
    2
    2
    5
    5
    A
    A
    P
    P
    -
    -
    -
    -
    -
    -
    -
    -
    M
    M
    1
    1
    2
    2
    Qty:

    Option Descriptions
    (1) Accuracy
      Select
    A for Class A
    1/3 for Class AA (Formerly 1/3DIN)
    1/10 for 1/10DIN
    (2) Probe Length
      Select
    0600 for 6" Long
    1200 for 12" Long
    1800 for 18" Long
    (3) Mounting Thread
      Select
    0 for No Thread
    1/2 for 1/2NPT Thread
    3/8 for 3/8NPT Thread
    1/4 for 1/4NPT Thread
     NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


     Related Links - Related Products
     Related Products
    M12CM-RTD M12CM-RTD:
    High Temperature M12 Extension Cables
    M12C Series Extension Cables M12C Series Extension Cables:
    DC Cable Assemblies for Probes, Sensors and Transmitters
    M12CFM RTD Series M12CFM RTD Series:
    M12 Cables with Field Mountable Connectors for Resistance Sensors (RTDs)
    PR-26 Series PR-26 Series:
    Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Fractional Sizes)
    PR-26 Metric Series PR-26 Metric Series:
    Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Metric Sizes)
    P-M and P-L Series P-M and P-L Series:
    Ultra Precise RTD Sensors for Industrial Applications
    TX-M12-RTD Series TX-M12-RTD Series:
    Mini RTD Temperature Transmitter With M12 Connectors
    SPRTX-SS Series SPRTX-SS Series:
    Miniature Temperature Transmitter for Sanitary RTD Probes and Sensors
    M12-HANDLE-A M12-HANDLE-A:
    Probe Handle For M12 Temperature Sensors
    BRLK and SSLK BRLK and SSLK:
    OMEGALOK™ Compression Fittings
       
    Keywords:Pt100, RTD, Air Sensor, M12, M12 Connector, Air Temperature, Air Temp, Wire Wound RTD, Air Sensor, Air Probe,

       Back to topBack to top