Probe Is Supplied 24" Long and Designed To Be Cut-To-Length as Needed Using a Simple Tube Cutter.
Great For Use As Replacement Sensors, Can Be Combined With a Wide Variety Of Spring Loaded Fittings, Compression Fittings, Connection Heads, Thermowells, Connectors or Other Accessories to Fit a Wide Variety of Applications.
Contains a Precision pt100 Ω DIN Platinum Thin Film Element in Either Class A or Class B Accuracies.
Temperature Range: -50 to 260ºC
All Sensors Supplied to IEC60751/ASTM E-1137 Color Codes
This pt100 RTD sensor probe is designed to provide the ultimate in adaptability. Its 24" length can be reduced in the field by cutting off the required tube length using a standard tube cutter. Combining the PRCTL sensor with Omega's wide variety of fittings and accessories can customize this sensor on the spot for a wide variety of RTD replacement probe or OEM RTD sensor probe applications.
This sensor is available in both Class A and Class B accuracies, in 3 wire standard (4-wire optional) in 1/4" diameter to fit many thermowells, or in 3/16", 6mm and 4.5mm diameters.
† All dollar amounts on this site are shown in Singapore currency.
Note: Standard Options:For sheath lengths greater than 24" change model number to length desired and add $1 per inch to the price. For wire lengths greater than 40", change model number to length desired and add $1 per foot to the price. Metric Options: For sheath lengths greater than 600mm change model number to length desired and add $1 per 25mm to the price. For wire lengths greater than 1 meter, change model number to length desired and add $3 per meter to the price. All:For 4 wire configuration change “2” to “3” in the model number. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$) Ordering Example: (1) PRCTL-2-100-B-1/4-24-40 1/4, $186.00
Part Number Builder
Option Descriptions
(1)
Accuracy Class
Select A for Class A B for Class B
(2)
Sheath Diameter
Select 1/4 for 1/4 Diameter 3/16 for 3/16 Diameter M6 for 6mm Diameter M4.5 for 4.5mm Diameter
(3)
Sheath Length
Select 24 for 24 Length 600 for 600mm Length
(4)
Cable Length
Select 40 for 40 Length 1 for 1 meter Length
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application