|
|
|
|
|
|
$241.00
PRCU-10-2-100-1/4-6-E
|
|
Sensor Includes a Copper Tip Which Improves Thermal Response Time to 2 Seconds or Less (63% Response Time in Water Flowing at 3 Feet per Second).
|
|
Perfect for Use in Thermowells or as a Direct Immersion Sensor.
|
|
Can be Made in Many Sensor Configurations, and Can Be Used With a Wide Variety of Fittings and Accessories
|
|
Sensor Contains a Precision 100 Ohm Class A DIN Platinum Element
|
|
2-, 3- or 4-Wire PFA Insulated and Jacketed Cables
|
|
Temperature Range: -50 to 260ºC
|
|
All Sensors Supplied to IEC60751/ASTM E-1137 Color Codes
|
View related products - RTD (PT100) Probes, Elements and Assemblies
|
| |
|
|
|
This sensor incorporates a copper tip which provides an efficient way to thermally connect the sensing element to the process conditions to be measured. This becomes especially important in applications where the sensor has little exposure to the item being measured such as in thermowells and bearing temperatures.
The PRCU sensor can be customized to function like many of our immersion sensor designs such as the PR-10 Immersion Probe, PR-13 Quick Disconnect Probes, PR-12,14,18 or 19 Spring Loaded Probes with Connection Heads.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Standard: Specify “-1/4” or “-3/16” for probe diameter in inches. To order intermediate lengths change model number, using the next longer length for price. Over 24", add $1 per inch of probe length. Metric: Specify “-M60” for 6 mm or “-M45” for 4.5 mm for probe diameter. To order intermediate lengths change model number, using the next longer length for price. Over 600 mm, add $1 per 25 mm of probe length. All: To order with shrink tube strain relief, specify “-ST” at the end of the model number. Probes supplied 3-wire standard, 2 and 4-wire may be ordered, consult Sales department for price and availability. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Order male and female connector separately to create pairs.
Ordering Example: (1) PRCU-10-2-100-1/4-12-E 1/4, $237.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Probe Type
|
|
Select 10 for PR 10 Style 11 for PR 11 Immersion Probe 13 for PR 13 Quick Disconnect Probe 12SL for PR 12SL Spring Loaded Probe with Cast Iron Head 14SL for PR 14SL Spring Loaded Probe with Mini Aluminum Head 18SL for PR 18SL Spring Loaded Probe with Aluminum Hinged Top Head 19SL for PR 19SL Spring Loaded Probe with Sub Mini Aluminum Head
(2)
|
Sheath Diameter
|
|
Select 1/4 for 1/4 in. Diameter 3/16 for 3/16 in. Diameter M60 for 6mm Diameter M45 for 4.5mm Diameter
(3)
|
Sheath Length
|
|
Select 6 for 6 in. Length 9 for 9 in. Length 12 for 12 in. Length 18 for 18 in. Length 24 for 24 in. Length 150 for 150mm Length 225 for 225mm Length 300 for 300mm Length 450 for 450mm Length 600 for 600mm Length
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
PR-25CU Series: |
Fast Response RTD Sensor With Copper Tip and Circular Connector, Vibration Tested |
|
|
|
|
|
MTP Series: |
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor |
|
|
|
OTP Series: |
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor |
|
|
|
|
Data Acquisition System Product Finder: |
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application |
|
|
|
Temperature Controllers Product Finder: |
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application |
|
|
|
|
Data Loggers Product Finder: |
Datalogger Product Finder - It's the easiest way to sort through our selection of dataloggers to find the right product for your application |
|
|
|
Panel Meter Selection Guide: |
Compare Panel Meter Specifications and Models Using This Guide. (Download and Print PDF - 1.5MB, please be patient) |
|
|
|
|
|
|
Keywords:Fast Response Copper Tip Platinum Probe Platinum Sensor Resistance Temperature Detector Temperature Sensor Temperature Probe RTD Probe RTD Sensor IEC60751 IEC-60751 IEC-751 IEC751 ASTM-E-1137 ASTM-E1137, bearing temperature, diaphragm pressure gauges usb temperature sensors
|
Back to top
|
|