More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Precision Pressure Regulators

PRG101 and PRG501   
2 year warranty RoHS
 
Precision Pressure Regulators
PRG101 and PRG501:Precision Pressure Regulators
Click for larger image.
   
$655.00  PRG101-25
Two ¼ NPT Gage Ports Standard
High Accuracy Regulation
High Relief Capability
Unaffected by Vibration
Unaffected by Mounting Position
Setpoint Locknut Provided

View related products - Valves, Regulators and I/P Converters

Click to scroll below to order See Specs PDF Manuals

The PRG101 and PRG501 Series pressure regulators have an advanced design, consisting of a precision measurement capsule and a high gain servo amplifier to achieve high performance. The regulator can be used in a "dead end" application and will exhaust whenever the setpoint is lowered. Changes in supply pressure have a minimal effect on regulation accuracy. The regulator can be panel or pipe mounted. The PRG101 has two gage ports available for mounting Omega pressure gages for local indication. The PRG501 is ideal for having a dial gage reading when the unit is panel mounted. The dial gage is exterior to the panel.

SPECIFICATIONS
Maximum Supply (Input) Pressure: 150 psi (1000 kPa)
Minimum Supply (Input) Pressure: 3 psi above desired output pressure
Minimum Regulated Pressure: 2 psi
Media: Dry gases only (oil free) filtered to better than 25 microns
Flow Capacity: 10 SCFM max
Sensitivity: 0.005 psi
Hysteresis and Repeatability: 0.05% setting
Working Temperature: -20 to 70°C (0 to 160°F)
PRG501 Dial Gauge: Dual scale psi and bar
Response Time to 50% Load Change: 0.2 seconds
Housing: IP65 sealed, Zinc diecasting, epoxy painted
Diaphragm Material: Nitrile reinforced elastomers
Capsule Material: Beryllium copper
Mounting: Any attitude; integral mounting nut supplied
Pressure Gauge (PRG501): Phosphor bronze bourdon tube
Process Connection: ¼ NPT female (pneumatic only)
Number of Turns in Control Range: 2-½ hand wheel turns
Weight:
    PRG101: 0.75 kg (1.60 lb)
    PRG501: 1.15 kg (2.50 lb)

Model No.Adjustable
Range
Consumption
@ Mid-Range
Regulation Accuracy
(15 psi Supply Pressure
Change at Midrange)
PRG101 Series with Hand-wheel Adjustment
PRG101-25 2 to 25 psig 0.01 scfm 0.1%
PRG101-60 2 to 60 psig 0.02 scfm 0.05%
PRG101-120 2 to 120 psig 0.04 scfm 0.02%
PRG501 Series with Dial Gauge and Hand-wheel Adjustment
PRG501-X15 2 to 15 psig 0.01 scfm 0.1%
PRG501-30 2 to 30 psig 0.01 scfm 0.1%
PRG501-60 2 to 60 psig 0.02 scfm 0.05%
PRG501-120 2 to 120 psig 0.04 scfm 0.02%


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 PRG101 Series with Hand-wheel Adjustment
Click to expand/minimize a list of what others bought with the PRG101-25  PRG101-25 Consult Sales   655.00    Pressure regulator with adjustable range of 2 to 25 psig RoHS compliant
Click to expand/minimize a list of what others bought with the PRG101-60  PRG101-60 Consult Sales   655.00    Pressure regulator with adjustable range of 2 to 60 psig RoHS compliant
Click to expand/minimize a list of what others bought with the PRG101-120  PRG101-120 2 weeks   620.00    Pressure regulator with adjustable range of 2 to 120 psig RoHS compliant
 PRG501 Series with Dial Gauge and Hand-wheel Adjustment
    PRG501-X15    Consult sales   Panel mounted pressure regulator with gauge and adjustable range of 3 to 15 psig RoHS compliant
    PRG501-30    Consult sales   Panel mounted pressure regulator with gauge and adjustable range of 2 to 30 psig RoHS compliant
    PRG501-60    Consult sales   Panel mounted pressure regulator with gauge and adjustable range of 2 to 60 psig RoHS compliant
    PRG501-120    Consult sales   Panel mounted pressure regulator with gauge and adjustable range of 2 to 120 psig RoHS compliant
All dollar amounts on this site are shown in Singapore currency.


   
Keywords:Precision Pressure Regulators, calibration procedure hour timers industrial timers plc control panel

   Back to topBack to top