More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Instrument Air Filter Regulators

PRG300 Series   
1 year warranty RoHS
 
Instrument Air Filter Regulators
PRG300 Series:Instrument Air Filter Regulators
Click for larger image.
   
$158.00  PRG300-30
Compact Light Weight Construction
Low Air Consumption
Rugged Corrosion Resistant Design
Direct, Pipe or Bracket Mounting
40 Micron Filter
Built in Gauge Port and Bleed Valve

View related products - Valves, Regulators and I/P Converters

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The PRG300 instrument air filter regulator is designed to provide clean, accurate pneumatic pressure to instruments, valves, and other automatic control equipment. This filter regulator has been proven to provide accurate operating characteristics under variable conditions. Durable materials and a standard epoxy paint finish provide long lasting corrosion resistance in harsh industrial environments.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 1/4 NPT Fittings
Click to expand/minimize a list of what others bought with the PRG300-30  PRG300-30 6 weeks   158.00    0 to 30 psi (0 to 2.1 bar) output pressure range RoHS compliant
    PRG300-60 2 weeks   158.00    0 to 60 psi (0 to 4.1 bar) output pressure range RoHS compliant
    PRG300-120 6 weeks   156.00    0 to 120 psi (0 to 8.3 bar) output pressure range RoHS compliant
 1/2 NPT Fittings High Flow Rates
    PRG320-30 6 weeks   346.00    0 to 30 psi (0 to 2.1 bar) output pressure range RoHS compliant
    PRG320-60 2 weeks   346.00    0 to 60 psi (0 to 4.1 bar) output pressure range RoHS compliant
    PRG320-120 2 weeks   346.00    0 to 120 psi (0 to 8.3 bar) output pressure range RoHS compliant
 Accessories
Click to expand/minimize a list of what others bought with the PRG200-MB  PRG200-MB 2 weeks   26.00    Mounting Bracket RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: Each unit comes complete with operator's manual.
 Ordering Example: (1) PRG300-30 air filter regulator, 0 to 30 psi range, $158.00

 Related Links - Related Products
 Related Products
PRG700 Series PRG700 Series:
Air Pressure Regulators for High Flow Applications
PRG350 Series PRG350 Series:
Stainless Steel Filter Regulators for Harsh Environments
PRG101 PRG101:
Precision Pressure Regulators
   
Keywords:Instrument Air Filter Regulators, Precision Regulator, pneumatic air regulator, mechanical timer terminal block jumpers weight transducers

   Back to topBack to top