More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Air Pressure Regulators for High Flow Applications

PRG700 Series   
1 year warranty RoHS
 
PRG700 Air Pressure Regulators
PRG700 Series:Air Pressure Regulators for High Flow Applications
Click for larger image.
   
$251.00  PRG700-2
High Flow Capacity, up to 80 scfm
Output Pressure Insensitive to Flow Changes
Can Be Serviced Without Removing from Air Line
Insensitive to Changes in Flow

View related products - Valves, Regulators and I/P Converters

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OMEGA PRG700 Series regulators are designed for applications that require high flow capacity and accurate process control. A poppet valve balanced by a rolling diaphragm insures a constant output pressure even during wide supply pressure variations. Stability of regulated pressure is maintained under varying flow conditions through the use of an aspirator tube, which adjusts the air supply in accordance with the flow velocity.

SPECIFICATIONS
Flow Capacity: See performance curves on spec sheet
Exhaust Capacity: 4 scfm [outlet pressure 5 psi > set pressure]
Sensitivity: 1/8 in (3.2 mm) H2O
Supply Pressure Effect: < 0.1 psi for 100 psi change
Air Consumption (Steady State): From 1.0 to 12.5 scfh
Supply Pressure: 250 psig (17.5 bar) maximum
Operating Temperature: -40 to 71°C (-40 to 160°F)
Weight: 0.74 kg (1.625 lb)
Mounting: Pipe, panel, or optional bracket
Port Sizes: 1/4 NPT female


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    PRG700-2 2 weeks   251.00    0 to 2 psi (0 to 0.15 bar) output pressure RoHS compliant
    PRG700-15 7 weeks   232.00    0 to 15 psi (0 to 1.0 bar) output pressure RoHS compliant
    PRG700-30 7 weeks   232.00    0 to 30 psi (0 to 2.0 bar) output pressure RoHS compliant
    PRG700-60 7 weeks   232.00    0 to 60 psi (0 to 4.0 bar) output pressure RoHS compliant
Click to expand/minimize a list of what others bought with the PRG700-150  PRG700-150 2 weeks   232.00    0 to 150 psi (0 to 10 bar) output pressure RoHS compliant
 Accessories
    PRG700-MB 2 weeks   28.00    Mounting Bracket RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: Each unit comes complete with operator's manual.
 Ordering Example: (1) PRG700-30 high flow regulator with 0 to 30 psi range, and 1/4 NPT fittings, $232.00

 Related Links - Related Products
 Related Products
PRG350 Series PRG350 Series:
Stainless Steel Filter Regulators for Harsh Environments
PRG300 Series PRG300 Series:
Instrument Air Filter Regulators
   
Keywords:Air Pressure Regulators for High Flow Applications Regulator, pneumatic regulator, hour timer mechanical timer terminal block jumpers time delay relay

   Back to topBack to top