|
|
|
|
Miniature Precision Air Pressure Regulator
|
Click for larger image. |
|
|
|
|
|
|
OMEGA’s PRG98 miniature air
pressure regulator provides the
highest level of regulation accuracy
and repeatability available in a
compact lightweight housing. It is
ideal for applications that require
precise pressure control and
substantial flow capacity under
variable operating conditions and
limited space.
SPECIFCATIONS
Maximum Supply Pressure: 10 bar (150 psi)
Supply Pressure Effect: 0.5 psi for 100 psi change
Flow Capacity: 10 SCFM @ 100 psi inlet
Exhaust Capacity: 7 SCFM
Sensitivity: 0.25 inH2O
Repeatability: 0.3% of span
Air Consumption: 6 SCFH maximum at 150 psi supply
Temperature Limits: -18 to 71°C (0 to 160°F)
Port Sizes (In/Out/Gauge): 1/8 NPT female
Mounting: Pipe, panel, through body or optional bracket
Dimensions: 35.1 W x 35.1 D x 98.5 mm H (1.38 x 1.38 x 3.88")
Weight: 0.16 kg (0.35 lbs)
Materials:
Body: Diecast aluminum alloy, chromate and epoxy paint
Elastomers: Nitrile
Trim: Zinc plated steel
Additional Materials: Brass, aluminum, stainless steel, zinc plated steel
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator’s manual.
|
|
|
|
|
|
|
Related Links -
Related Products
|
|
|