More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Magnetic-Mount RTD Sensors

PRMAG Series   
 
Magnetic-Mount RTD Sensors
PRMAG Series:Magnetic-Mount RTD Sensors
Click for larger image.
   
$267.00  PRMAG-2-100-A-S-1M
Measure Surface Temperature of Ferrous Materials
Spring-Mounted Probe
DIN Platinum 100 Ohm Class A RTD
4-Wire Configuration Standard, 2- and 3- Wire Optional
Powerful 6kg (13 Pound) Pull Magnet
Variety of Cables Available

View related products - Sensors and Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Omega’s magnetic-mount temperature sensors are available with a wide range of lead wire insulations and terminations. See the Part Number Builder below for a list of cables and their maximum operating temperatures. Use the Ordering Guide to specify a sensor for your requirements.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    PRMAG-2-100-A-S-1M 9 weeks   267.00    Magnetic Sensor with 1 meter (40 inches) of Silicone Insulated Cable  
    PRMAG-2-100-A-P-1M 9 weeks   253.00    Magnetic Sensor with 1 meter (40 inches) of PVC Insulated Cable  
    PRMAG-2-100-A-TS-3M 9 weeks   287.00    Magnetic Sensor with 3 meters (120 inches) of PFA Insulated, Shielded Cable  
    PRMAG-2-100-A-G-1M 9 weeks   239.00    Magnetic Sensor with 1 meter (40 inches) of Fiberglass Insulated Cable  
    PRMAG-2-100-A-PS-1M 9 weeks   248.00    Magnetic Sensor with 1 meter (40 inches) of PVC Insulated & Shielded Cable  
    PRMAG-2-100-A-P-3M 9 weeks   264.00    Magnetic Sensor with 3 meters (120 inches) of PVC Insulated Cable  
    PRMAG-2-100-A-PS-3M 9 weeks   267.00    Magnetic Sensor with 3 meters (120 inches) of PVC Insulated & Shielded Cable  
    PRMAG-2-100-A-T-1M 9 weeks   248.00    Magnetic Sensor with 1 meter (40 inches) of PFA Insulated Cable  
    PRMAG-2-100-A-T-3M 9 weeks   275.00    Magnetic Sensor with 3 meters (120 inches) of PFA Insulated Cable  
    PRMAG-2-100-A-TS-1M 9 weeks   253.00    Magnetic Sensor with 1 meter (40 inches) of PFA Insulated, Shielded Cable  
    PRMAG-2-100-A-GS-1M 9 weeks   253.00    Magnetic Sensor with 1 meter (40 inches) of Fiberglass Insulated Cable with SST Braid  
    PRMAG-2-100-A-S-3M 9 weeks   278.00    Magnetic Sensor with 3 meters (120 inches) of Silicone Insulated Cable  
 Most Popular Accessories
Click to expand/minimize a list of what others bought with the HH804U  HH804U 2 weeks   350.00    Precision Handheld Thermometer  
Click to expand/minimize a list of what others bought with the OM-CP-RTDTEMP101  OM-CP-RTDTEMP101    Consult sales   Precision Temperature Data Logger  
Click to expand/minimize a list of what others bought with the OM-DAQPRO-5300  OM-DAQPRO-5300    Consult sales   Portable Handheld Datalogger  
Click to expand/minimize a list of what others bought with the OM-CP-QUADRTD  OM-CP-QUADRTD    Consult sales   4-Channel Temperature Data Logger  
    OM-CP-RFRTDTEMP101A    Consult sales   Precision RTD Recorder and Wireless Transmitter  
Click to expand/minimize a list of what others bought with the iDRN-RTD  iDRN-RTD    Consult sales   Signal Conditioner with Analog Input for RTD Sensors  
    DP460-RTD    Consult sales   Economical Temperature Meter  
All dollar amounts on this site are shown in Singapore currency.

 Note: Magnetic sensors are available with a variety of cables at the same price for the initial 1 meter (40 inches) of cable. For a list of the other cable options, and ordering information, see the Part Number Builder below.

For cable lengths greater than 1 meter (40"), change cable length (in meters) in the model number to the required length and add the following price per meter (40"): $1.50 per meter of PVC; $3.00 per meter of silicone; $3.50 per meter PFA; $5.75 per meter of fiberglass; $6.40 per meter of SST braided fiberglass; $2.10 per meter of braided PVC; $4.40 per meter of SST braided PFA cable.

To add a connector termination, add $7 for “OTP” or “MTP” connectors or $17 for TA3F connector (3-wire) and $17 for a TA4F connector (4-Wire). For sensors with TA3F or TA4F connectors, please specify wiring requirements with the order.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

This product page contains items (OM-CP-QUADRTD) that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
 Ordering Example: (1) PRMAG-2-100-A-P-1M Magnet Mount Probe with 100 Ohm Class A DIN Platinum Element and 1 meter (40 inches) of PVC Insulated Cable Terminated with Stripped Leads,, $253.00
 Part Number Builder
(1) (2) (3) (4)   
P
P
R
R
M
M
A
A
G
G
-
-
2
2
-
-
1
1
0
0
0
0
-
-
A
A
-
-
-
-
Qty:

Option Descriptions
(1) Wire Options
  Select
P for PVC Insulated Cable (100°C Max)
T for PFA Insulated Cable (250°C Max)
G for Fiberglass Insulated Cable (400°C Max)
GS for Fiberglass Insulated Cable with SST Overbraid (400°C Max)
PS for PVC Insulated & Shielded Cable (100°C Max)
TS for PFA Insulated Cable with SST Overbraid (250°C Max)
S for Silicone Insulated Cable (200°C Max)
(2) Cable Length
  Select
1M for I Meter (40 in)
3M for 3 Meters (120 in)
(3) Connector Termination
  Select
Nothing(leave field blank) for Stripped leads
-OTP for OTP connector
-MTP for MTP connector
-TA3F for TA3F connector (3-wire)
-TA4F for TA4F connector (4-wire)
(4) Wire Configuration
  Select
Nothing(leave field blank) for 4-Wire Standard
-2W for 2-Wire
-3W for 3-Wire
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
HH804U and HH805U HH804U and HH805U:
High Accuracy PT100 RTD Input Thermometers
OM-CP-RTDTEMP101 and OM-CP-RTDTEMP110 OM-CP-RTDTEMP101 and OM-CP-RTDTEMP110:
Precision Temperature Data Loggers
Part of the NOMAD® Family
OM-DAQPRO-5300 OM-DAQPRO-5300:
Portable Handheld Data Logger - Discontinued
OM-CP-QUADRTD OM-CP-QUADRTD:
4-Channel Temperature Data Logger
Part of the NOMAD® Family
OM-CP-RFRTDTEMP101A OM-CP-RFRTDTEMP101A:
Precision RTD Recorder and Wireless Transmitter
Part of the NOMAD® Family
iDR Series iDR Series:
iSeries PID Controllers and Signal Conditioners - Discontinued
DP460-T DP460-T:
1/8 DIN Economical Temperature Meter - Discontinued
General RTD Specifications General RTD Specifications:
RTD Tech Reference
Data Acquisition System Product Finder Data Acquisition System Product Finder:
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application
Data Loggers Product Finder Data Loggers Product Finder:
Datalogger Product Finder - It's the easiest way to sort through our selection of dataloggers to find the right product for your application
Transmitter Selection Guide Transmitter Selection Guide:
Compare Transmitter Specifications and Models Using This Guide. (Download and Print PDF Document)
Panel Meter Selection Guide Panel Meter Selection Guide:
Compare Panel Meter Specifications and Models Using This Guide. (Download and Print PDF - 1.5MB, please be patient)
Temperature Controllers Product Finder Temperature Controllers Product Finder:
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application
   
Keywords:Magnetic-Mount RTD Sensors, emergency stop switch emergency stop switches panel mount terminal block

   Back to topBack to top