More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Sanitary RTD Sensors with Integral Cables for use in CIP Clean-In-Place Applications

PRS-CB Series   
PRS-CB Series:Sanitary RTD Sensors with Integral Cables for use in CIP Clean-In-Place Applications
Click for larger image.
   
$505.00  PRS-3-100-A-S-0300-D1-CB-120
1/4" Diameter Probe Design for Standard Duty, or
3/8" to 3/16" Stepped Probe Design For Heavy Duty Applications
Probe Lengths of 3", 4", 5" and 6" Available From Stock, Other Lengths Also Available
Process Connection is a 1½"-16 AMP Tri-Grip™ (Tri-Clamp® Compatible) Standard, Other Sizes and Styles Available. Flanges Conform to ASME BPE-2007 Standard to Assure Trouble Free Interchangeability.
Sensor Can be Used in Sanitary, Hygienic and Clean-In-Place Food, Dairy, Beverage and BioPharmaceutical Processes
316L SS Wetted Surfaces with 32 µinch or Better Surface Finish
4-Conductor, 120" Long PFA Cable with Molded Nylon Strain Relief Standard
-50 to 200°C (-58 to 392°F) Temperature Range
4-Wire Pt100 Class A Platinum RTD Sensor (100.00±0.06Ω at 0°C) Standard
Compatible with 3-Wire and 2-Wire RTD Instruments and Transmitters

View related products - Sanitary

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

Sanitary Temperature Sensor Specifications Include:
  • 316L stainless steel process wetted surfaces with surface finishes of 32 microinches or better.

  • Probe lengths of 3, 4, 5 or 6 inches available from stock, other lengths available as special orders.

  • Sensor Output is a 4-wire, 100 ohm, Class A, Platinum RTD meeting the requirements of IEC 60751.

  • These sensors can be used with 2-wire or 3-wire systems see information below.

  • Insulation resistance: 100 megohms minimum at 100 VDC.

  • Thermal response time of less than 2.5 seconds in water flowing at 3 ft/sec (63% response).


  • This Sanitary Temperature Sensor containes a PT100 Platinum RTD element and is designed for use in Food, Dairy, Beverage and BioPharmaceutical Clean-In-Place (CIP) type applications. The sensor includes a 1½" 16AMP process connection that conforms to ASME BPE-2007 for easy installation using industry standard gaskets and clamps. Standard Duty sensors are available with ¼" diameter probes, and Heavy Duty sensors are available with a stepped 38" to 316" diameter probe. This sensor is provided with a 120" long, 4-conductor, #26AWG stranded nickel plated copper, PFA insulated and jacketed cable with a strain relief for convenient connection to control or monitoring equipment.

    Food process hygienic temperature sensors can be used to aid food safety inspection compliance and verification of time temperature control. Combined with a chart recorder model CTXL you can temperature monitor a CCP ( Critical Control Point) or sanitation time and move toward a HACCP (Hazard Analysis Critical Control Point) compliance plan.

    In addition to the standard 1½-16AMP process connection, these can be provided in the following sizes and styles:
    Process ConnectionModel Number Code
    3/4"-16AMP-B1-
    1" and 1½"-16AMP-D1-
    2"-16AMP-E1-
    2½"-16AMP-F1-
    3"-16AMP-G1-
    4"-16AMP-H1-










    If you need a process connection that is not listed above, please contact our sales department for availability.

    These sanitary sensors are supplied standard as 4-wire assemblies with two red wires and two white wires. When used in 3-wire applications, cut off one white wire making sure that it will not contact any terminals or metal surfaces (note: twisting the two white wires together will reduce the lead wire resistance on one side of the sensing element by half adversely affecting the accuracy of the reading). When used in 2-wire applications, cut off one white wire and one red wire (note: in 2-wire applications, twisting the two same-colored wires together at the terminals will not adversely affect your sensor accuracy since both wires will be affected by the reduction in resistance).

    These sensors are also available in Thermistor and Thermocouple styles to accommodate any process input requirement.


    To Order (Specify Model Number)    
     Part Number   Availability   Price   Description    Qty.
     Standard Duty ¼' Diameter Probe Design
     PRS-3-100-A-S-0300-D1-CB-120 8 weeks   505.00    3' long standard duty probe  
     PRS-3-100-A-S-0400-D1-CB-120 8 weeks   495.00    4' long standard duty probe  
     PRS-3-100-A-S-0500-D1-CB-120 8 weeks   495.00    5' long standard duty probe  
     PRS-3-100-A-S-0600-D1-CB-120 8 weeks   495.00    6' long standard duty probe  
     Heavy Duty 3/8' to 3/16' Stepped Probe Design
     PRS-3-100-A-H-0300-D1-CB-120 8 weeks   610.00    3' long heavy duty probe  
     PRS-3-100-A-H-0400-D1-CB-120 8 weeks   610.00    4' long heavy duty probe  
     PRS-3-100-A-H-0500-D1-CB-120 8 weeks   610.00    5' long heavy duty probe  
     PRS-3-100-A-H-0600-D1-CB-120 8 weeks   610.00    6' long heavy duty probe  

     Order custom probes here!
     
      Reset  

    All dollar amounts on this site are shown in Singapore currency.

     Note:
  • For standard duty probe lengths longer than 6", change "-0600" in model number to the required length (example: 12" = "-1200", 9ŧ" = "-0925") and add $1 per inch to the price (up to 24 inches).
  • For heavy duty probe lengths longer than 6", change "-0600" in model number to the required length (example: 12" = "-1200", 9ŧ" = "-0925") and add $2.50 per inch to the price (up to 24 inches).
  • For other than the standard 1Ŋ-16AMP process connection, change "-D1-" in the model number to the code for the alternate process connection option listed above the "To Order" table and add $20 to the price
  • For cable lengths longer than 10' (120"), change the "-120" in model number to the desired length in inches and add $1 per foot to the price.
  • For probe lengths longer than 24 inches please contact Customer Service.


  •  Ordering Example: (1) PRS-3-100-A-S-0400-D1-CB-120 Sanitary RTD sensor with 4-wire Pt100, Class A accuracy element, ŧ'' diameter probe 4'' long with 1Ŋ'', 16AMP mounting cap and integral 120 inch long, 4-conductor cable with strain relief, $495.00
     Part Number Builder
    (1) (2) (3) (4) (5) (6)   
    P
    P
    R
    R
    S
    S
    -
    -
    3
    3
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    C
    C
    B
    B
    -
    -
    Qty:

    Option Descriptions
    (1) Nominal Element Resistance
      Select
    100 for 100 ohm @ 0 C (standard)
    1000 for 1 kohm @ 0 C
    (2) Accuracy
      Select
    A for Class A Accuracy
    (3) Probe Diameter
      Select
    S for Standard Duty 1/4 inch
    H for Heavy Duty 3/8 to 3/16 inch stepped probe
    (4) Probe Length
      Select
    0300 for 3 inch length
    0400 for 4 inch length
    0500 for 5 inch length
    0600 for 6 inch length
    (5) Sanitary Flange (Cap) Size
      Select
    D1 for 1-1/2 inch Tri-Grip Flange (standard)
    B1 for 3/4 inch 16AMP Tri-Grip Flange
    E1 for 2 inch 16AMP Tri-Grip Flange
    F1 for 2-1/2 inch 16AMP Tri-Grip Flange
    G1 for 3 inch 16AMP Tri-Grip Flange
    H1 for 4 inch 16AMP Tri-Grip Flange
    (6) Lead Wire Cable Length
      Select
    120 for 120 inch/10 ft (standard)
    144 for 144 inch/12 ft
    180 for 180 inch/15 ft
    240 for 240 inch/20 ft
     NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


     Related Links - Related Products
     Related Products
    TA3 and TA4 TA3 and TA4:
    Miniature Connectors for RTD's and Thermistors Series "T"
    MTP Series MTP Series:
    3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
    OTP Series OTP Series:
    3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
    RTD_Extwire RTD_Extwire:
    Extension Wire Chart
    PRS-TW-M12 Series Sanitary RTD Sensors PRS-TW-M12 Series Sanitary RTD Sensors:
    Sanitary RTD Sensors with Thermowell Removable Sensor M12 Connector for use in CIP Clean-In-Place Processes
    PRS-TW-NB9W Series Sanitary RTD Sensors PRS-TW-NB9W Series Sanitary RTD Sensors:
    Sanitary RTD Sensor with Thermowell/ Removable Sensor/ Connection Head For Use in Clean-In-Place (CIP) Processes
    TXDIN70 TXDIN70:
    Dual DIN Rail Temperature Transmitter
    TXDIN101 TXDIN101:
    DIN Rail Universal Smart Transmitter
    TXDIN1600 Series TXDIN1600 Series:
    Universal DIN Rail Transmitter
    CCT Series CCT Series:
    Economical DIN Rail Signal Conditioners
    iDR Series iDR Series:
    iSeries PID Controllers and Signal Conditioners - Discontinued
    DP63400-T DP63400-T:
    1/8 DIN Digital Panel Temperature Meters For Thermocouple and RTD Inputs - Discontinued
    DP41-B DP41-B:
    1/8 DIN Ultra High Performance Meter, Temperature, Thermocouple, RTD, Strain, Process - Discontinued
    DP25B-RTD DP25B-RTD:
    1/8 DIN RTD Temperature Meter / Controller - Discontinued
    DPI Series - Models DPi32, DPi16, DPi8 DPI Series - Models DPi32, DPi16, DPi8:
    i-Series 1/32, 1/16, 1/8 DIN Programmable Temperature/Process Meters with RS232 & RS485 Communications
    DPS3301 DPS3301:
    Wall-Mount Programmable Temperature Monitor
    DPS3100 DPS3100:
    Programmable Process Scanners, 1/8 DIN. 4-and 7- Channel Input
    MDSi8 and MDSSi8 Series MDSi8 and MDSSi8 Series:
    Benchtop Digital iSeries Thermometers Ten-Channel Models - Discontinued
    MDSS41 MDSS41:
    Portable Benchtop Meters - Discontinued
    HH804 HH804:
    High Accuracy PT100 RTD Input Thermometers
    450 Series 450 Series:
    High Accuracy Handheld Thermometers  - Discontinued
    HH2000 and HH2000A Series HH2000 and HH2000A Series:
    Thermometer with Logging Feature - Discontinued
    HH376 HH376:
    Precision RTD Handheld Data Logger Thermometer
    Series 868 and 869 Series 868 and 869:
    RTD Thermometers
    OM-CP-QUADRTD OM-CP-QUADRTD:
    4-Channel Temperature Data Logger
    Part of the NOMADŽ Family
    OM-CP-OCTRTD OM-CP-OCTRTD:
    8 Channel RTD Temperature Sensor Data Logger
    OM-CP-RTDTEMP101 and OM-CP-RTDTEMP110 OM-CP-RTDTEMP101 and OM-CP-RTDTEMP110:
    Precision Temperature Data Loggers
    Part of the NOMADŽ Family
    OM-CP-RTDTEMP2000 OM-CP-RTDTEMP2000:
    Precision RTD Temperature Data Logger
    OM-DAQPRO-5300 OM-DAQPRO-5300:
    Portable Handheld Data Logger - Discontinued
    OM-SQ2010 OM-SQ2010:
    Portable Data Logger with 4 to 8 Universal Inputs  - Discontinued
    OM-SQ2040-2F16 OM-SQ2040-2F16:
    Portable Data Logger with 16 or 32 Universal Inputs Plus 2 High Voltages, 4 Pulse and 8 DigitalEvent/State Inputs - Discontinued
    OM-USB-TEMP, OM-USB-TEMP-AI and OM-USB-5203 OM-USB-TEMP, OM-USB-TEMP-AI and OM-USB-5203:
    Eight Channel Temperature/Voltage Input USB Data Acquisition Modules
    RDXL120 Series RDXL120 Series:
    Compact Portable Data Logger - Discontinued
    General RTD Specifications General RTD Specifications:
    RTD Tech Reference
    Sanitary Sensors Sanitary Sensors:
    An Introduction to Sanitary Sensors
    Temperature Controllers Product Finder Temperature Controllers Product Finder:
    Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application
    Meters Product Finder Meters Product Finder:
    Meters Product Finder - It's the easiest way to sort through our selection of meters to find the right product for your application
    Data Loggers Product Finder Data Loggers Product Finder:
    Datalogger Product Finder - It's the easiest way to sort through our selection of dataloggers to find the right product for your application
    Handheld Meters Product Finder Handheld Meters Product Finder:
    New Handhelds Product Finder - It's the easiest way to sort through our selection of handhelds to find the right product for your application
    Data Acquisition System Product Finder Data Acquisition System Product Finder:
    Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application
       
    Keywords:Hygienic Sensors Sanitary Sensors with Integral Cables clean-in-place CIP Pt100 Tri-Clamp Sanitary Temperature Sensors, gas temperature sensor noncontact infrared thermometer thermocouple protection tube thermocouple protection tubes

       Back to topBack to top