|
|
|
|
|
|
$620.00
PRS-3-100-A-TW-0250-D1-NB9W
|
|
Clean-In-Place Design for Use in Food, Dairy and pharmaceutical Processes
|
|
Removable Probe Assembly is Spring Loaded Into Thermowell for Good Thermal Response
|
|
Standard Mounting Cap is a 1½" 16AMP Tri-GripTM (Tri-Clamp® Compatible) Design, Other Cap Sizes and Styles are Available
|
|
Avalable with 15⁄8, 2½:", 4½", 7½" and 10½" Immersion Lengths Standard
|
|
White Polypropylene Screw Cap Connection Head Standard, Stainless Steel and Flip Top Polypropylene Heads Also Available
|
|
Wetted Surfaces are 316L Stainless Steel with a Surface Finish of 32 microinches or Better
|
|
4-Wire, Pt100 Class A Platinum RTD Sensor (100.00±0.06Ω at 0°C) Standard
|
|
Process Measurement Temperature Range: -50 to 200°C (-50 to 392°F)
|
|
Compatible with 3-Wire and 2-Wire RTD Instruments & Transmitters
|
View related products - Sanitary
|
| |
|
|
|
This Pt100 RTD sensor is designed for use in sanitary or
Clean-In-Place (CIP) applications where the use of a
thermowell assembly is preferred over direct immersion sensors.
The thermowell includes a 1½", 16AMP cap feature for
easy installation using industry standard gaskets and clamps.
The spring loaded RTD probe can be removed from the
thermowell without exposing the system to ambient conditions for
calibration or replacement. This sensor is also supplied
with a white polypropylene screw-cap style connection head
with 3/4"NPT conduit connection standard, Stainless steel
screw-cap heads, and a flip top style white polypropylene
head are also available.
Sensor Specifications Include:
316L stainless steel process wetted surfaces with surface finishes
of 32 microinches or better.
Immersion lengths of 15⁄8, 2½", 4½", 7½,
and 10½" are available from stock, with others available.
Sensor Output is a 4-wire, 100 ohm, Class A, Platinum RTD meeting
the requirements of IEC 60751.
These sensors can be used with 2-wire or 3-wire systems see information below.
Insulation resistance: 100 megohms minimum at 100 VDC.
Optional stainless steel connection heads available.
Food process hygienic temperature sensors can be used to aid food safety inspection compliance and verification of time temperature control. Combined with a chart recorder model CTXL you can temperature monitor a CCP ( Critical Control Point) or sanitation time and move toward a HACCP (Hazard Analysis Critical Control Point) compliance plan.
These sensors are supplied standard as 4-wire assemblies with two
red wires and two white wires. When used in 3-wire applications,
cut off one white wire making sure that it will not contact any terminals
or metal surfaces (note: twisting the two white wires together will reduce
the lead wire resistance on one side of the sensing element by half
adversely affecting the accuracy of the reading).
When used in 2-wire applications, cut off one white wire
and one red wire (note: in 2-wire applications, twisting the two
same-colored wires together at the terminals will not adversely
affect your sensor accuracy since both wires will be affected by
the reduction in resistance).
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Notes: For other cap sizes and styles, for other lengths, or for thermistor or thermocouple versions of this product, please contact Sales.
Options: For a flip top polypropylene head, change "NB9W" in model number to "NB16W" and add $7 to the price, for a large stainless steel screw top head, change to "NB15" and add $37 to the price, for a medium sized stainless steel screw top head, change to "NB13" and add $55 to the price.
Ordering Example: (1) PRS-3-100-A-TW-0450-D1-NB9W Removable Pt100 RTD Sensor with 1½, $660.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Nominal Element Resistance
|
|
Select 100 for 100 ohm @ 0 C (standard) 1000 for 1 kohm @ 0 C
(2)
|
Accuracy
|
|
Select A for Class A Accuracy
(3)
|
Insertion Length
|
|
Select 0163 for 1-5/8" insertion (2-1/2" well stem length) 0250 for 2-1/2" insertion (4" well stem length) 0450 for 4-1/2" insertion (6" well stem length) 0750 for 7-1/2" insertion (9" well stem length) 1050 for 10-1/2" insertion (12" well stem length)
(4)
|
Protection Head
|
|
Select NB9W for White Polypropylene Head with Screw Cap NB15 for Large Stainless Steel Head NB13 for Medium Stainless Steel Head NB16W for White Polypropylene Head with Flip Top
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
|
|
|
SPRTX-SS Series: |
Miniature Temperature Transmitter for Sanitary RTD Probes and Sensors |
|
|
|
|
|
TXDIN70: |
Dual DIN Rail Temperature Transmitter |
|
|
|
TXDIN101: |
DIN Rail Universal Smart Transmitter |
|
|
|
|
CCT Series: |
Economical DIN Rail Signal Conditioners |
|
|
|
iDR Series: |
iSeries PID Controllers and Signal Conditioners - Discontinued |
|
|
|
DP63400-T: |
1/8 DIN Digital Panel Temperature Meters For Thermocouple and RTD Inputs - Discontinued |
|
|
|
DP41-B: |
1/8 DIN Ultra High Performance Meter, Temperature, Thermocouple, RTD, Strain, Process - Discontinued |
|
|
|
DP25B-RTD: |
1/8 DIN RTD Temperature Meter / Controller - Discontinued |
|
|
|
|
DPS3301: |
Wall-Mount Programmable Temperature Monitor |
|
|
|
DPS3100: |
Programmable Process Scanners, 1/8 DIN. 4-and 7- Channel Input |
|
|
|
|
MDSS41: |
Portable Benchtop Meters - Discontinued |
|
|
|
HH804: |
High Accuracy PT100 RTD Input Thermometers |
|
|
|
450 Series: |
High Accuracy Handheld Thermometers - Discontinued |
|
|
|
|
HH376: |
Precision RTD Handheld Data Logger Thermometer |
|
|
|
|
OM-CP-QUADRTD: |
4-Channel Temperature Data Logger Part of the NOMAD® Family |
|
|
|
|
|
OM-CP-RHTEMP2000: |
Humidity and Temperature Data Logger with LCD Display - Discontinued |
|
|
|
|
OM-SQ2010: |
Portable Data Logger with 4 to 8 Universal Inputs - Discontinued |
|
|
|
OM-SQ2040-2F16: |
Portable Data Logger with 16 or 32 Universal Inputs Plus 2 High
Voltages, 4 Pulse and 8 DigitalEvent/State Inputs - Discontinued |
|
|
|
|
|
|
Data Acquisition System Product Finder: |
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application |
|
|
|
Handheld Meters Product Finder: |
New Handhelds Product Finder - It's the easiest way to sort through our selection of handhelds to find the right product for your application |
|
|
|
Data Acquisition System Product Finder: |
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application |
|
|
|
Meters Product Finder: |
Meters Product Finder - It's the easiest way to sort through our selection of meters to find the right product for your application |
|
|
|
Temperature Controllers Product Finder: |
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application |
|
|
|
|
|
|
Back to top
|
|