|
|
|
|
|
|
$570.00
PRS-3-100-A-TW-0163-D1-M12
|
|
Sensor Includes a 4-Wire M12 Connector Plug for Attachment to Process Instrumentation. An M12 Extension Cable is Required for Installation.
|
|
Clean-In-Place Design for Use in Food, Dairy and Pharmaceutical Processes
|
|
Standard Mounting Cap is a 1½" 16AMP Tri-GripTM (Tri-Clamp® Compatible) Design, Other Cap Sizes and Styles are Available
|
|
Removable Probe Assembly is Spring Loaded Into the Thermowell for Good Thermal Response
|
|
Available with A Variety of Immersion Lengths.
|
|
Wetted Surfaces are 316L Stainless Steel, Surface Finish = 32 Microinch or Better
|
|
Process Measurement Temperature Range: -50 to 200°C (-58 to 392°F)
|
View related products - Sanitary
|
| |
|
|
|
Note: These Sensors Require an M12 Extension Cable to Connect the Sensor To Your
Instrumentation. A Partial List Of Our M12 Extension Cables is Included in the Ordering Table Below.
This Pt100 RTD sensor is designed for use in sanitary or
Clean-In-Place (CIP) applications where the use of a
thermowell assembly is preferred over direct immersion sensors.
The thermowell includes a 1½", 16AMP cap feature for
easy installation using industry standard gaskets and clamps.
The spring loaded RTD probe can be removed from the
thermowell without exposing the system to ambient conditions for
calibration or replacement. This sensor includes a 4-Pin, M12 Connector
for easy installation using an extension cable.
Sensor Specifications Include:
316L stainless steel process wetted surfaces with surface finishes
of 32 microinches or better.
Immersion lengths of 15⁄8, 2½", 4½", 7½,
and 10½" are available from stock, with others available.
Sensor Output is a 4-wire, 100 ohm, Class A, Platinum RTD meeting
the requirements of IEC 60751.
These sensors can be used with 2-wire or 3-wire systems see information below.
Insulation resistance values of 100 megohms minimum at 100 VDC.
These sensors are supplied standard as 4-wire assemblies with
4-pin connectors. When used in 3-wire applications,
use pins A, B and C as shown in the wiring detail below.
When used in 2-wire systems, connect one wire to pins A or B, and the other wire to pins C or D as shown below.
Wiring Diagram |
|
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: For other cap sizes or styles, other immersion lengths, or for thermistor versions of this product, please contact Sales.
Ordering Example: (1) PRS-3-100-A-TW-0163-D1-M12 Removable 4-wire Pt100 RTD sensor (100 O at 0°C, Class A accuracy) spring loaded in a 1½, $570.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Nominal Element Resistance
|
|
Select 100 for 100 ohm @ 0 C (standard) 1000 for 1 kohm @ 0 C
(2)
|
Accuracy
|
|
Select A for Class A Accuracy
(3)
|
Insertion Length
|
|
Select 0163 for 1-5/8" insertion (2-1/2" well stem length) 0250 for 2-1/2" insertion (4" well stem length) 0450 for 4-1/2" insertion (6" well stem length) 0750 for 7-1/2" insertion (9" well stem length) 1050 for 10-1/2" insertion (12" well stem length)
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
M12CFM RTD Series: |
M12 Cables with Field Mountable Connectors for Resistance Sensors (RTDs) |
|
|
|
|
|
|
Data Acquisition System Product Finder: |
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application |
|
|
|
Handheld Meters Product Finder: |
New Handhelds Product Finder - It's the easiest way to sort through our selection of handhelds to find the right product for your application |
|
|
|
Data Acquisition System Product Finder: |
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application |
|
|
|
Meters Product Finder: |
Meters Product Finder - It's the easiest way to sort through our selection of meters to find the right product for your application |
|
|
|
Temperature Controllers Product Finder: |
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application |
|
|
|
|
|
|
Back to top
|
|