More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

RTD Probes with Transition Fittings, Strain Relief Springs and PFA Insulated Cables

PRTF-11 Series   
PRTF-11 Series:RTD Probes with Transition Fittings, Strain Relief Springs and PFA Insulated Cables
Click for larger image.
   
Probe Transition Includes a Strain Relief Spring at the Cable Exit
Contain Precision 100 Ohm, Class B DIN Platinum Thin Film Elements
Temperature Range -50 to 260ºC
Available in 1/4", 3/16", 1/8", 3mm, 4.5mm and 6mm Diameters and Various Lengths
Sensors supplied with 2-, 3- or 4-Wire PFA Insulated and Jacketed Cables
All Sensors Supplied to IEC60751/ASTM E-1137 Color Codes
Also Available With Fiberglass Insulated Cables (-GG) Fiberglass Cables With SST Overbraid (-SB) or Fiberglass Cables With BX Amored Hose (-BX). Fiberglass Cables have 500ºC Maximum Temperature, See Individual Product Sheets.

View related products - RTD (PT100) Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

These RTD Probes are similar to our PRTF-10 immersion sensors except for the addition of a transition and strain relief spring. Manufactured with 100 ohm Class B DIN platinum thin film elements, these sensors provide a lower cost option to our "PR" line of RTD sensors and can be used in a wide variety of applications.

For this product with a fiberglass insulated and jacketed cable click this link.
For this product with a stainless steel braided fiberglass insulated cable click this link.
For this product with a fiberglass insulated cable and square locked hose click this link.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    PRTF-11-2-100-1/4-6-E    Consult sales   100 Ohm Class “B” RTD with a 1/4" diameter by 6" long probe, 40" of 3-wire PFA insulated cable  
    PRTF-11-2-100-1/4-9-E    Consult sales   100 Ohm Class “B” RTD with a 1/4" diameter by 9" long probe, 40" of 3-wire PFA insulated cable  
    PRTF-11-2-100-1/4-12-E    Consult sales   100 Ohm Class “B” RTD with a 1/4" diameter by 12" long probe, 40" of 3-wire PFA insulated cable  
    PRTF-11-2-100-1/4-18-E    Consult sales   100 Ohm Class “B” RTD with a 1/4" diameter by 18" long probe, 40" of 3-wire PFA insulated cable  
    PRTF-11-2-100-3/16-6-E    Consult sales   100 Ohm Class “B” RTD with a 3/16" diameter by 6" long probe, 40" of 3-wire PFA insulated cable  
    PRTF-11-2-100-3/16-12-E    Consult sales   100 Ohm Class “B” RTD with a 3/16" diameter by 12" long probe, 40" of 3-wire PFA insulated cable  
Click to expand/minimize a list of what others bought with the PRTF-11-2-100-1/8-6-E  PRTF-11-2-100-1/8-6-E    Consult sales   100 Ohm Class “B” RTD with a 1/8" diameter by 6" long probe, 40" of 3-wire PFA insulated cable  
    PRTF-11-2-100-1/8-9-E    Consult sales   100 Ohm Class “B” RTD with a 1/8" diameter by 9" long probe, 40" of 3-wire PFA insulated cable  
    PRTF-11-2-100-1/8-12-E    Consult sales   100 Ohm Class “B” RTD with a 1/8" diameter by 12" long probe, 40" of 3-wire PFA insulated cable  
 Most Popular Accessories
    OTP-U-M 2 weeks   15.75    Standard Connector  
    SPRTX-S2 2 weeks   505.00    4 to 20 milliamp Plug-In Transmitter  
    CN1501-RTD 6 weeks   645.00    1/8 DIN ON-Off Temperature or Process Controller  
All dollar amounts on this site are shown in Singapore currency.

 Note:
Standard: To order 2-wire sensors, change "-2" to "-1" in the model number for the same price.To order 4-wire sensors, change "-2" to "-3" in the model number and add $5 to the price. To order probes in intermediate lengths (2" minimum), change length in model number and use next longer probe price. For probe lengths over 24", change length in model number and add $1 per inch of probe length. For cables longer than 40", add cable length to end of the model number and add $1 per foot.
Metric: To order probes in intermediate lengths (50 mm minimum), change length in model number and use next longer probe price. For probe lengths over 600 mm, change length in model number and add $1 per 25 mm of probe length. For cables longer than 1 m, add cable length to end of model number and add $3 per meter.
For MTP or OTP connectors, add "-MTP" or "-OTP" to model number and $8.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Part Number Builder
(1) (2) (3)   
P
P
R
R
T
T
F
F
-
-
1
1
1
1
-
-
-
-
1
1
0
0
0
0
-
-
-
-
-
-
E
E
Qty:

Option Descriptions
(1) Wire Configuration
  Select
1 for 2 Wire Style
2 for 3 Wire Standard
3 for 4 Wire Style
(2) Sheath Diameter
  Select
1/4 for 1/4 inch Diameter
3/16 for 3/16 inch Diameter
1/8 for 1/8 inch Diameter
M60 for 6mm Diamater
M45 for 4.5mm Diamater
M30 for 3mm Diamater
(3) Sheath Length
  Select
6 for 6 inch Length
9 for 9 inch Length
12 for 12 inch Length
18 for 18 inch Length
24 for 24 inch Length
150 for 150mm Length
225 for 225mm Length
300 for 300mm Length
450 for 450mm Length
600 for 600mm Length
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
PR-26 Series PR-26 Series:
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Fractional Sizes)
OTP Series OTP Series:
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
SPRTX and STCTX Series SPRTX and STCTX Series:
Universal Temperature Connector-Transmitter; for RTD’s and Thermocouples
CN1501 Series CN1501 Series:
1/8 DIN On-Off Temperature or Process Controllers with 5 Ramp and Soak Programs plus 2 Timers with Optional Outputs
PRTF11-E-GG PRTF11-E-GG:
RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated and Jacketed Cables
PRTF11-E-SB Series PRTF11-E-SB Series:
RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated & Jacketed Stainless Steel Braided Cables
PRTF-E-BX PRTF-E-BX:
RTD Probes with Transitions and Stainless Steel BX Armor Cable for Industrial Applications
PR-11 PR-11:
General Purpose RTD (PT100) Probe with Metal Strain Relief
General RTD Specifications General RTD Specifications:
RTD Tech Reference
Data Acquisition System Product Finder Data Acquisition System Product Finder:
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application
Panel Meter Selection Guide Panel Meter Selection Guide:
Compare Panel Meter Specifications and Models Using This Guide. (Download and Print PDF - 1.5MB, please be patient)
Transmitter Selection Guide Transmitter Selection Guide:
Compare Transmitter Specifications and Models Using This Guide. (Download and Print PDF Document)
Temperature Controllers Product Finder Temperature Controllers Product Finder:
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application
   
Keywords:Platinum RTD Platinum Probe Platinum Sensor Resistance Temperature Detector Temperature Sensor Temperature Probe RTD Probe RTD Sensor IEC60751 IEC-60751 IEC-751 IEC751 ASTM-E-1137 ASTM-E1137, process instrumentation signal transducer

   Back to topBack to top