More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Platinum RTD Sensors With Industrial Protection Heads

PRTF-12, PRTF-14, PRTF-18, PRTF-19 Series   
Platinum RTD Sensors With Industrial Protection Heads
PRTF-12, PRTF-14, PRTF-18, PRTF-19  Series:Platinum RTD Sensors With Industrial Protection Heads
Click for larger image.
   
Rugged Design Offers a Variety of Protection Heads with 1/2 NPT Mounting Threads and a Screw-Type Terminal Block
Fixed Length Probe: 304 SST Sheath Connected to 304 SST Hex Fitting
Spring Loaded: Improved Response Time and Vibration Resistance When Used in Thermowells*
Sensors Contain 100 Ohm Class “B” DIN Platinum Thin Film Elements
Standard 3-Wire Configurations with IEC60751/ASTM-E-1137 Color Codes (2- and 4-Wire Configurations also Available)
Fixed Length Operating Temperature: -50 to 500ºC ; Spring Loaded Temperature Range: -50 to 500°C (-50 to 260ºC at Head)
Fixed Length Probe Can be Used as a Direct Immersion Sensor with the Protection Head Isolating the Connections from the Outside Environment
Optional 4 to 20 mA Transmitters Can Be Conveniently Installed Into The PRTF-12 (Cast Iron) and PRTF-18 (Flip Top Aluminum) Connection Heads. The PRTF-14 (Miniature Aluminum) and PRTF-19 (Sub-Miniature Aluminum) Heads Do Not Accommodate Transmitters Due To Their Small Size

View related products - RTD (PT100) Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Connection Head Selection:
PRTF-12 = Cast Iron Screw Top Head with Terminal Board (Accepts A Variety of Optional Transmitters)
PRTF-14 = Miniature Aluminum Screw Top Head with Terminal Board (Does NOT Accept A Transmitter)
PRTF-18 = Flip Top Cast Aluminum Head with Terminal Board (Accepts A Variety of Optional Transmitters)
PRTF-19 = Sub-Miniature Aluminum Screw Cover Head with Terminal Board (Does NOT Accept A Transmitter)

This rugged design offers a variety of protection heads with 1/2" NPT mounting threads and 304SS sheath. Note that the final length dimension is reduced by 1/2" so if used in a thermowell the sensor will not bottom and cause damage to the sensor. The standard probe uses a Style 2 (3-wire) lead configuration, but other configurations are available. All probes include a screw terminal block for easy connection of copper extension wire.
Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models. For complete product specifications see the Related Links section at the bottom of this page.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Fixed Length Models
 PRTF-12-2-100-1/4-12-E    Consult sales   Fixed length industrial RTD probe with cast iron head, 3 wire configuration, thin film 100 ohm Class B element, 1/4" diameter by 12" long probe, european curve (alpha = .00385).  
 PRTF-18-2-100-1/4-12-E    Consult sales   Fixed length industrial RTD probe with aluminum hinged top head, 3 wire configuration, thin film 100 ohm Class B element, 1/4" diameter by 12" long probe, european curve (alpha = .00385).  
 PRTF-19-2-100-1/8-6-E    Consult sales   Fixed length industrial RTD probe with sub-mini aluminum head, 3 wire configuration, thin film 100 ohm Class B element, 1/8" diameter by 6" long probe, european curve (alpha = .00385).  
 PRTF-14-2-100-1/8-6-E    Consult sales   Fixed length industrial RTD probe with mini aluminum head, 3 wire configuration, thin film 100 ohm Class B element, 1/8" diameter by 6" long probe, european curve (alpha = .00385).  
 Spring Loaded Models
 PRTF-12-2-100-1/4-12-E-SL    Consult sales   Spring loaded RTD probe with cast iron head, 3 wire configuration, thin film 100 ohm Class B element, 1/4" diameter by 12" long probe, european curve (alpha = .00385).  
 PRTF-18-2-100-1/4-12-E-SL    Consult sales   Spring loaded RTD probe with aluminum hinged top head, 3 wire configuration, thin film 100 ohm Class B element, 1/4" diameter by 12" long probe, european curve (alpha = .00385).  
 PRTF-19-2-100-1/8-6-E-SL    Consult sales   Spring loaded RTD probe with sub-mini aluminum head, 3 wire configuration, thin film 100 ohm Class B element, 1/8" diameter by 6" long probe, european curve (alpha = .00385).  
 PRTF-14-2-100-1/8-6-E-SL    Consult sales   Spring loaded RTD probe with mini aluminum head, 3 wire configuration, thin film 100 ohm Class B element, 1/8" diameter by 6" long probe, european curve (alpha = .00385).  
All dollar amounts on this site are shown in Singapore currency.

 Note:
* When installed in a thermowell, the thread engagement will equal the spring loading compression length.
Standard: Specify 1/8, 3/16 or 1/4 for probe diameter in inches. Standard probe lengths are 6, 9, 12, 18, and 24" but other lengths are available, specify length in the model number and price at the next longer standard length. Lengths over 24" can also provided, contact the Sales Department for availability and pricing.
Metric: Specify M30 for 3mm, M4.5 for 4.5mm or M60 for 6mm diameter. Standard lengths are 150mm, 225mm, 300mm, 450mm or 600mm but other lengths are available, specify length in model number and price at the next longer standard price. Lengths over 600mm can be provided, contact the Sales Department for availability and pricing.
Specify protection head style as follows: 12 = Cast Iron; 14 = Miniature Aluminum; 18 = Hinge Style Aluminum; 19 = Subminiature Aluminum.
 Part Number Builder
(1) (2) (3) (4) (5)   
P
P
R
R
T
T
F
F
-
-
-
-
1
1
0
0
0
0
-
-
-
-
-
-
E
E
Qty:

Option Descriptions
(1) Connection Head
  Select
12 for Cast Iron
14 for Mini Aluminum
18 for Aluminum Hinged Top
19 for Sub-Mini Aluminum
(2) Wire Configuration
  Select
1 for 2 Wire Style
2 for 3 Wire Standard
3 for 4 Wire Style
(3) Sheath Diameter
  Select
1/4 for 1/4 in. Diameter
3/16 for 3/16 in. Diameter
1/8 for 1/8 in. Diameter
M60 for 6mm Diameter
M45 for 4.5mm Diameter
M30 for 3mm Diamater
(4) Sheath Length
  Select
6 for 6 in. Length
9 for 9 in. Length
12 for 12 in. Length
18 for 18 in. Length
24 for 24 in. Length
150 for 150mm Length
225 for 225mm Length
300 for 300mm Length
450 for 450mm Length
600 for 600mm length
(5) Spring Loading
  Select
Nothing(leave field blank) for Fixed Length
-SL for Spring Loaded
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
PR-26 Series PR-26 Series:
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Fractional Sizes)
PR-12 PR-12:
RTD Probe with Cast Iron Protection Head
PR-14 PR-14:
RTD Probe with Miniature Aluminum Protection Head
PR-18 PR-18:
Industrial RTD Probe with Aluminum Protection Head
PR-19 PR-19:
RTD Probe with Submini Aluminum Protection Head
General RTD Specifications General RTD Specifications:
RTD Tech Reference
Temperature Controllers Product Finder Temperature Controllers Product Finder:
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application
Panel Meter Selection Guide Panel Meter Selection Guide:
Compare Panel Meter Specifications and Models Using This Guide. (Download and Print PDF - 1.5MB, please be patient)
Transmitter Selection Guide Transmitter Selection Guide:
Compare Transmitter Specifications and Models Using This Guide. (Download and Print PDF Document)
260 Commodity Series 260 Commodity Series:
High Volume Low Cost Popular Commodity Thermowells
   
Keywords:Platinum RTD Platinum Probe Platinum Sensor Resistance Temperature Detector Temperature Sensor Temperature Probe RTD Probe RTD Sensor IEC60751 IEC-60751 IEC-751 IEC751 ASTM-E-1137 ASTM-E1137 Probe with Connection head probes with connection heads, diaphragm pressure gauges fuse terminal blocks ultra sonic flow meters vacuum pressure switches

   Back to topBack to top