|
|
|
|
|
|
|
|
Contains a Precision 100 Ohm Class B DIN Platinum Thin Film Element
|
|
Can Be Easily Connected to Your Meter or Measurement System via Our Standard 3-Prong OTP Heavy Duty Connector and Extension Cords or Cables
|
|
Mating Connector Sold Separately!!
|
|
Available in 1/4", 3/16", 1/8", 6mm, 4.5mm and 3mm Diameters Probes with Standard Lengths from 6 to 24", 150 to 600mm
|
|
Temperature Range is -50 to 500ºC (220ºC Max at Connector)
|
View related products - RTD (PT100) Probes, Elements and Assemblies
|
| |
|
|
|
This RTD probe with pt100 ohm RTD has a heavy duty 3-prong Omega "OTP" style connnector for easy installation to extension cables, hand held meters or other instrumentation. The sheath can simply be placed into a container, or installed into place using an optional "BRLK" or "SSLK" compression fitting. The precision 100 ohm Class B DIN platinum thin film element contained in this sensor wll provide years of accuate and dependable service.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Standard: Specify: 1/8, 3/16 or 1/4 for probe diameter in inches. 3-wire lead configuration standard, others available. Add $1 per inch for lengths above 24". Metric: Specify M30 for 3 mm, M45 for 4.5mm or M60 for 6 mm, for probe diameter in mm. Add $1 per 25 mm for lengths 600mm.
RTD Probes cannot be bent in the field. OMEGA offers custom bending; consult our Sales Department.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Probe Diameter
|
|
Select 1/4 for 1/4 in. Diameter 3/16 for 3/16 in. Diameter 1/8 for 1/8 in. Diameter M60 for 6mm Diameter M45 for 4.5mm Diameter M30 for 3mm Diameter
(2)
|
Sheath Length
|
|
Select 6 for 6 in. Length 9 for 9 in. Length 12 for 12 in. Length 18 for 18 in. Length 24 for 24 in. Length 150 for 150mm Length 225 for 225mm length 300 for 300mm Length 450 for 450mm Length 600 for 600mm Length
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
PR-26 Series: |
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Fractional Sizes) |
|
|
|
PR-26 Metric Series: |
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Metric Sizes) |
|
|
|
PR-25CU Series: |
Fast Response RTD Sensor With Copper Tip and Circular Connector, Vibration Tested |
|
|
|
|
PR-13: |
RTD Probe with Standard Connector
|
|
|
|
|
|
Panel Meter Selection Guide: |
Compare Panel Meter Specifications and Models Using This Guide. (Download and Print PDF - 1.5MB, please be patient) |
|
|
|
Data Acquisition System Product Finder: |
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application |
|
|
|
Handheld Meters Product Finder: |
New Handhelds Product Finder - It's the easiest way to sort through our selection of handhelds to find the right product for your application |
|
|
|
Temperature Controllers Product Finder: |
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application |
|
|
|
Data Loggers Product Finder: |
Datalogger Product Finder - It's the easiest way to sort through our selection of dataloggers to find the right product for your application |
|
|
|
|
|
|
Keywords:Platinum pt100 ohm RTD Platinum Probe Platinum Sensor Resistance Temperature Detector Temperature Sensor Temperature Probe RTD Probe RTD Sensor IEC60751 IEC-60751 IEC-751 IEC751 ASTM-E-1137 ASTM-E1137 Probe with Quick Disconnect Connector, automation programs
|
Back to top
|
|